Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

In-Transit Temperature Recorder – Part of the NOMAD® Family

In-Transit Temperature Recorder – Part of the NOMAD® Family

Item# OM-CP-TRANSITEMP-EC-13

In-Transit Temperature Recorder – Part of the NOMAD® Family OM-CP-TRANSITEMP-EC-13 OM-CP-TRANSITEMP-EC-13
  • Sold as a Baker's Dozen - Buy 12 and Get 1 Free!
  • Ultra Low-Cost
  • Single-Use
  • Used Data Loggers Can be Returned and Refurbished to Like New Condition


OM-CP-TRANSITEMP-EC Series are in the end of its life cycle. As a possible substitute/upgrade, please check out Newest Released One Time Use PDF Logger OM-21A Series for more advanced features with better price.

The OM-CP-TRANSITEMP-EC is a low-cost temperature recorder designed to allow the user to easily monitor temperature fluctuations over time during shipment or storage of goods. Each logger can only be started once to monitor temperature during one application (single use). Used data loggers can either be discarded or returned to be refurbished to like new condition so they can be used again. The refurbish charge is $15 for each logger. This all-in-one, compact, portable, easy-to-use device will measure and record up to 8191 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started by holding down a recessed push button.

Once started, a green LED indicator light will blink twice to indicate that the device is active. A second red LED indicator will blink at 3-second intervals if the temperature goes above or below the selected alarm settings.

The OM-CP-TRANSITEMP-EC makes data retrieval quick and easy. Simply plug it in to an availalbe COM port and our user-friendly software will do the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format and exported to a text or Microsoft Excel file.

SPECIFICATIONS
Temperature Sensor:
Semiconductor
Temperature Range: -20 to 70°C (-4 to 158°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (-10 to 40°C), ±1.0°C (-20 to 70°C)
Memory: 8191 readings (>85 days at 1 reading/15 minutes)
Recording Interval: 1 reading every 5 seconds to 1 every 30 minutes, selectable in software
Start Time: Push-button start or programmable start time and date up to 30 days in advance
Data Format: Date and time stamped °C, °F
Time Accuracy: ±2 minutes per month at 25°C
Temperature Alarm: Programmable temperature alarm with high and low limits selectable in software; when logged data reaches or exceeds either limit, red LED blinks every 10 seconds
Activity Indicator: Green LED blinks every 10 seconds to indicate device has been started; the red LED will blink if an alarm condition exists
Power: 3 V lithium coin cell included, 2 year shelf life
Battery Life: 90 days typical at 25°C, 1-minute reading intervals
Computer Interface: PC serial or RS-232C COM (interface cable required) 38,400 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment: -20 to 70°C (-4 to 156°F), 0 to 90% RH non-condensing
Dimensions: 44 x 67 x 16 mm (1.7 x 2.6 x 0.6')
Weight: 25 g (0.9 oz)
Material: ABS plastic
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration