Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $721.57 |
10-24 | $685.49 |
25-49 | $671.06 |
50-99 | $642.20 |
100-199 | $627.77 |
200+ | $613.33 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
SPECIFICATIONS INTERNAL CHANNEL TEMPERATURE SENSOR Calibrated Accuracy: +0.5°C (0°C to +50°C) Temperature Resolution: 0.05°C Temperature Range: -20 to 60°C (-4 to 140°F) EXTERNAL THERMOCOUPLE CHANNELS Accuracy:* (Uniform 20°C Internal Temperature): J, K, T, E, N: ±0.5°C R, S, B: ±2.0°C Temperature Resolution: J, K, T, E, N: 0.1°C R, S, B: 0.5°C Thermocouple Connection: Female subminiature connectors Cold Junction Compensation: Automatic, based on internal channel Maximum Thermocouple Resistance: 1000Ω 100Ω recommended Thermocouple Types and Ranges: Type J: -210°C to 760°C (-346 to 1400°F) Type K: -270°C to 1370°C (-436 to 2498°F) Type T: -270°Cto 400°C (-436 to 752°F) Type E: -270°C to 980°C (-436 to 1796°F) Type R: -50°C to 1760°C (-58 to 3200°F) Type S:- 50°C to 1760°C (-58 to 3200°F) Type B: +50°C to 1820°C (140 to 3308°F) Type N: -270°C to 1300°C (-436 to 2372°F) | GENERAL SPECIFICATIONS Temperature Calibration: Digital calibration is available through software Recording Interval: 4/sec to 1/day selectable in software Start Time: Start time and date are programmable through software Real Time Recording: Device may be used with PC to monitor and record data in real time Memory: 500,000 readings per channel (individual channels can be disabled to increase memory) Power: 9V lithium battery (included) or external power via included ac adaptor Battery Life: OM-CP-QUADTEMP-A: 18 months typical; CP-QUADTEMP2000: 18 months typical with display off, 3 months typical with continuous display use Time Accuracy: +1 minute/month when RS-232C port is not in use Data Format: Date and time stamped, °C, °F, °K, °R Weight: 370 g (13 oz) Computer Interface: PC serial, USB or RS-232C COM, 115,200 baud Software: XP SP3/Vista/7 and 8 (32 and 64-bit) Operating Environment: -20 to 60°C (-4 to 140°F) 5 to 95% RH non-condensing Dimensions: OM-CP-QUADTEMP-A; 68 H x 183 W x 26 mm D (2.7 x 7.24 x 1.02') OM-CP-QUADTEMP2000; 68 H x 183 W x 29 mm D (2.7 x 7.24 x 1.14') Weight: OM-CP-QUADTEMP-A; 430 g (15.2 oz) OM-CP-QUADTEMP2000: 420 g (14.8 oz) Material: Black anodized aluminum |