Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - HOBO MX TidbiT 400 Bluetooth Low Energy Waterproof Temperature Data Logger

Item# MX2203-Series

DISCONTINUED - HOBO MX TidbiT 400 Bluetooth Low Energy Waterproof Temperature Data Logger MX2203-Series MX2203-Series
  • Bluetooth Low Energy 100-foot communications
  • Stores: 96,000 measurements
  • Accuracy: ±0.2°C (±0.4°F)
  • Multiple Start & Stop options


Description

The HOBO MX2203 TidbiT waterproof temperature logger leverages the power of Bluetooth Low Energy (BLE) to deliver high-accuracy temperature measurements straight to your iOS or Android mobile device. Designed for durability, this rugged waterproof logger is ideal for long-term deployments in streams, lakes, and oceans (up to 400-foot depths).

Using the HOBOmobile app, you can easily configure the logger, read it out, view data on your phone or tablet, export the data, or automatically upload the data to HOBOlink’s free cloud storage, for further analysis. The logger can calculate minimum, maximum, average, and standard deviation statistics and can be configured to trip visual alarm thresholds. The MX2203 TidbiT supports burst logging, in which data are logged at a different interval when sensor readings are above or below certain limits. This logger also lets you maximize battery life with a power-saving mode that uses the Bluetooth signal only when needed.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration