Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Portable Data loggers with USB Interface

  • RoHS Icon
  • CE Approved

$180.85

Item# OM-EL-USB-2-PLUS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $180.85
5-9 $171.81
10-24 $168.19
25-49 $160.96
50-99 $157.34
100+ $153.72

In stock

Lead Time (If not in stock): 5 weeks
Portable Data loggers with USB Interface OM-EL-USB-2-PLUS OM-EL-USB-2-PLUS
  • Temperature, Temperature/RH/Dew Point, Voltage and Current Models
  • Datalogger Plugs Directly into Computer ’s USB Port for Easy Setup and Data Download (No USB Cable Required)
  • User-Programmable Alarm Thresholds with LED Indicators
  • Bright Red,Green and Orange LED Indication

OM-EL-USB-2-PLUS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Additional Feature
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-EL-USB Series of data loggers includes models for temperature, temperature/relative humidity, voltage, and current measurement. The user can easily set up the data logger and download the stored data by plugging the module into a PC"s USB port and running the easy-to-use Windows software. Software-selectable setup parameters include logging rate, start-time, high/low alarm settings, and temperature units (°C or °F). Data can then be graphed, printed, and exported to other applications such as Excel. Each data logger is supplied complete with a long-life lithium battery. Built-in LED indicators show data logger status. OM-EL-USB Series data loggers are protected against moisture to IP67 standards when the protective cap is fitted.

Specifications

OM-EL-USB-1
TEMPERATURE DATA LOGGER
Range: -35 to 80°C (-31 to 176°F)
Resolution: 0.5°C (1°F)
Accuracy: ±1.0°C (±2.0°F)

GENERAL
Memory: 16,000 temperature readings
Logging Interval: 10 sec. to 12 h.
Operating Temperature Range: -35 to 80°C (-31 to 176°F)
Alarm Thresholds: High/low alarm thresholds selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red, green and orange
Software: Windows 2000/XP/Vista/7 (32- and 64-bit)
Power: ½ AA 3.6 V lithium battery (included)
Battery Life: 1 year (at 25°C and 1 minute logging interval)
Weight: 43 g (1.5 oz)
Dimensions: See dimensional drawing

H: 94mm, W: 27mm

OM-EL-USB-2 AND OM-EL-USB-2-PLUS
TEMPERATURE AND RELATIVE HUMIDITY DATA LOGGER
(DEW POINT INDICATION VIA WINDOWS SOFTWARE)
TEMPERATURE
Range
: -35 to 80°C (-31 to 176°F)
Resolution: 0.5°C(1°F)
Accuracy: OM-EL-USB-2: ±0.5°C (±1.0°F);
OM-EL-USB-2-PLUS: ±0.3°C (±0.6°F)
HUMIDITY
Range: 0 to 100% RH
Resolution: 0.5% RH
Accuracy 20 to 80% RH;
OM-EL-USB-2: ±3.5% RH
OM-EL-USB-2-PLUS: ±2.0% RH
DEW POINT
Accuracy (overall error in the calculated dew point for RH measurements from 40 to 100% RH @ 25°C): ±2°C (±4°F)

GENERAL
Memory: 16,000 temperature and 16,000 relative humidity readings
Logging Interval: 10 seconds to 12 hours
Operating Temperature Range: -35 to 80°C (-31 to 176°F)
Alarm Thresholds: High/low alarm thresholds for % RH and temperature, selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red and green
Software: Windows 2000/XP/Vista/7 (32- and 64-bit)
Power: ½ AA 3.6 V lithium battery (included)
Battery Life: 1 year typical (depends on sample rate, ambient temperaure and use of alarm LEDs)
Weight: 57 g (2 oz)
Dimensions: See dimensional drawing

H: 103mm, W: 26.4mm
OM-EL-USB-3
VOLTAGE DATA LOGGER
Range: 0 to 30 Vdc
Resolution: 100 mV
Accuracy: ±1%

GENERAL
Memory: 32,000 voltage readings
Logging Interval: 1 seconds to 12 hours
Operating Temperature Range: -25 to 80°C (-13 to 176°F)
Alarm Thresholds: High/low alarm thresholds selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red and green
Power: ½ AA 3.6 V lithium battery (included)
Battery Life: 1 year typical (depends on sample rate, ambient temperature and use of alarm LEDs)
Weight: 57 g (2 oz)
Dimensions: See dimensional drawing

H: 112mm, W: 26.4mm
OM-EL-USB-4
CURRENT DATA LOGGER
Range: 4 to 20 mA
Resolution: 0.1 mA
Accuracy: ±1%

GENERAL
Memory: 32,000 current readings
Logging Interval: 1 seconds to 12 hours
Operating Temperature Range: -35 to 80°C (-31 to 176°F)
Alarm Thresholds: High/low alarm thresholds selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red and green
Power: ½ AA 3.6 V lithium battery (included)
Battery Life: 1 year typical (depends on sample rate, ambient temperature and use of alarm LEDs)
Weight: 57 g (2 oz)
Dimensions: See dimensional drawing
H: 112mm, W: 26.9mm
loading all models
loading all reviews
Rated 5 out of 5 by from Cool Product. Very easy to set up. I was able to follow the instructions and have the loggers ready to go very quickly.
Date published: 2016-09-20
Rated 4 out of 5 by from Excellent value, does what was advertised Easy to use logger, software provided on a CD. Pros very easy to use program, small unit, Omega's service is excellent Cons, the usb cover on one unit split just from putting it on, but I think it's more for looks than protection. If you don't have a CD drive that could be a problem. The logger must be restarted every time you read it so you can't get short term readings out of it and have a long log at the same time. Not a pro or con, the program allows you to set the logging frequency to times as short as 10 seconds. I almost can't imagine the sensor being able to register an air temperature change though it's case, in that short time.
Date published: 2017-01-12
Rated 5 out of 5 by from Great results with zero setup Have been collecting battery discharge data every 5-minutes for two weeks with no problems, no setup and great graphical results.
Date published: 2017-12-31
Rated 1 out of 5 by from Poor Battery - Doesn't work in Freezer The battery died within 48 hours of being in a -20 freezer. The device is advertised to work down to -35C. Not as described at all.
Date published: 2018-05-14
Rated 5 out of 5 by from A fine addition to a Quality Engineer's toolbox I needed a data logger to better understand the ambient conditions of in-process product, final product in storage and final product in transit to our customers. The OM-EL-USB fit the need perfectly. And software is simple, effective and free. Overall, an outstanding product. Thank you Omega.
Date published: 2017-07-28
Rated 5 out of 5 by from Good Sensor/logger Package Simple and easy to use software, but provides enough flexibility to allow for delay deployment, and high/low alarms. I have the temp and humidity version. Two currently installed in an outdoors environment, but semi-protected from direct rain and sunlight. Time will tell how they will hold up, but not really designed for using outdoors. So far, very happy.
Date published: 2017-05-31
  • y_2025, m_1, d_15, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_OM-EL-USB-2-PLUS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

I have an om-el-usb 1lcd. I have download the software but am unable to get the software to find the usb stick. i't won't install the usb driver

Asked by: Real Brasil
Thank you for your question. A low battery under 3.6 volts is a possible connection problem and driver install is being prevented by PC security/firewall. If problem still persists please e-mail DAS Engr-DAS@OMEGA.COM
Answered by: Raptor
Date published: 2020-09-23

Hello! I would like to know what the temperature and RH accuracies are, as I can't seem to find the specs anywhere. Thanks!

Asked by: Oscor
For temperature: ±0.3°C (±0.6°F) and for Humidity Range: ±2.0% RH (for 20 to 80%) Thank you.
Answered by: Application Engineer
Date published: 2019-07-10

How often do these need to be calibrated and how much is it to calibrate them?

Asked by: Jenni
Calibration is not economically feasible. If units read out of tolerance than it is best to trade-in for new and get a 20% discount. Thank you.
Answered by: Application Engineer
Date published: 2019-07-18

Can this be used in a water bath or sanitation parts washer?

Asked by: Curious 1
Thank you for your question. The logger is not designed to be submerged in any type of fluid. It is designed for ambient temperature.
Answered by: Application Engineer PV
Date published: 2023-02-28

Hi, I would like to know if is there an alert when the batteries are low? Thank you

Asked by: LisaC
Thank you for your question. Led will flash orange every 60 seconds when voltage drops below 3.3 volts.
Answered by: Cheetah
Date published: 2020-10-30

Does this data logger work with Windows 11?

Asked by: Nick C
Thank you for your question. Yes, software will work with Windows 11.
Answered by: PLVENGR
Date published: 2024-08-29

I have several OM-EL-USB-1 but the software seems to not be compatible with 64 bit PC. Do you have updated software for contemporary PCs? Thank you

Asked by: Doug S
Thank you for your question. The version 7.5 Easylog software download from the product page is compatible with 64 bit PC.
Answered by: PLENGR
Date published: 2024-08-14

Hello, I am interested with the OM-EL-USB-2 sensor. It is specified that it works with Windows 2000/XP/Vista/7 (32- and 64-bit). Will it also work with Windows 10 Enterprise? Thanks.

Asked by: Guillaume
Thank you for your question. Windows 10 is fine. Windows Enterprise may be an issue because of company security.
Answered by: Application Engineer PV
Date published: 2023-02-22
  • y_2025, m_1, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_OM-EL-USB-2-PLUS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
Portable Data loggers with USB Interface
$50.02
50 In Stock
Accessories
Replacement 3.6V lithium battery (2required)
$20.20
66 In Stock
en-US
en
Save Configuration