PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $1,412.45 |
5-9 | $1,341.83 |
10-24 | $1,313.58 |
25-49 | $1,257.08 |
50-99 | $1,228.83 |
100+ | $1,200.58 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Specifications: Thermocouple Connection: Fixed 2 position screw terminal Cold Junction Compensation: automatic Accuracy*: (based on internal channel at uniform 20°C): J,K,T,E,N: ±0.5°C R,S,B: ±2.0°C Resolution: J,K,T,E,N: 0.1°C R,S,B: 0.5°C Temperature Measurement Range: Type J:-210 to 760°C K:-270 to 1370°C T:-270 to 400°C E:-270 to 980°C R:-50 to 1760°C S:-50 to 1760°C B:50 to 1820°C N:-270 to 1300°C Memory: 500,000 readings; software configurable memory wrap; 250,000 readings in multiple start/stop mode Recording Interval: 1 second to 24 hours selectable in software Start Time: Start time and date are programmable through software Power: 3.6 V lithium battery included Battery Life: 1 year typical Data Format: Date and time stamped, °C, °F, K, °R, mV Computer Interface: USB (interface cable required; 115,200 baud Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit) | Operating Environment for Internal Data Logger: -40 to +80°C (-40 to 176°F) 0 to 95% RH non-condensing Operating Environment for OM-CP-THERMOVAULT System: -40 to +400°C (-40 to 752°F) 0 to 95% RH non-condensing Temperature Versus Logger Duration Time
Dimensions: 64 H x 129 L x 113 mm D (2.5 x 5.1 x 4.5') Weight: 1.59 kg (3.5 lbs) Enclosure (Thermal Box): 304 stainless steel with PTFE insulation Enclosure (Logger): ABS Plastic |