Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

4-Channel Temperature Data Logger Part of the NOMAD® Family

4-Channel Temperature Data Logger Part of the NOMAD® Family

Item# OM-CP-QUADRTD

4-Channel Temperature Data Logger Part of the NOMAD® Family OM-CP-QUADRTD OM-CP-QUADRTD
'
  • This product is no longer available.Please see OM-CP-QUADRTDTEMP-A2 for a newer product with improved features!
'


The OM-CP-QUADRTD temperature logger is a 4-channel, battery powered, stand-alone, RTD based precision temperature recorder. This is an all-in-one compact, portable, easy-to-use device that will measure and record up to 21,845 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-QUADRTD makes data retrieval quick and easy. Simply plug it into an empty COM port and the easy-to-use Windows software does the rest.

The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE
Input Type:
100Pt RTD, α = 0.00385
Measurement Range: -200 to 850°C (-328 to 1562°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C @ 25°C ambient
(does not include RTD error)
Specified Accuracy Range:
-200 to 850°C (-328 to 1562°F)

RESISTANCE
Nominal Range:
0 to 500Ω
Resolution: 0.001
Calibrated Accuracy: ±0.03 @ 25°C ambient
Specified Accuracy Range: 0 to 500Ω
Channels: 4
Input Connection: Removable screw terminal;
2, 3, or 4 wire interface
Start Time: Start time and date
are programmable through software
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Memory: 21,845 readings per channel
Recording Interval: 2 sec to 12 hours,
selectable through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Temperature Calibration: Digital calibration is available in software
Power: 9 V lithium battery included; 120 Vac power optional
Battery Life: 1 year typical
Data Format: Date and time stamped, °C, °F, °K, °R,
Time Accuracy: ±1 minute per month at 20°C
(when RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required) 2400 baud
Software:
Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions:
89 H x 111 W x 26 mm D
(3.5 x 4.4 x 1.0')
Weight: 370 g (13 oz)
Material: Black anodized aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration