Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Tri-Axial Transient Shock Data Logger

Item# OM-CP-TSR101-100

Tri-Axial Transient Shock Data Logger OM-CP-TSR101-100 OM-CP-TSR101-100
  • 3-Axis Shock Recorder
  • Built-In Accelerometers
  • Measures Dynamic and Static Acceleration
  • Programmable Start Time


A newer version of this product is available with better features at a lower price! Please see OM-CP-SHOCK Series.

The OM-CP-TSR101 is a battery powered, stand alone 3-axis shock data logger. The OM-CP-TSR101 measures and records instantaneous shock levels when the user-selectable shock levels have been exceeded. There are 15 rates to chose from ranging from 1024 to 1 Hz.

The OM-CP-TSR101 is valuable in characterizing environments such as packaging and fragility assessment (drop testing), break and crash testing, and shipping validation. This is an all-in-one compact, portable, easy to use device that will measure and record approximately 349,000 measurements per axis.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-TSR101 makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our user-friendly software does the rest.

SPECIFICATIONS
Channels: Shock (3-axis)
Accelerometer Type: MEMS semiconductor
Sampling Rate: 15 options, from 0.967 ms/1024 Hz to 1 sec, software selectable
Frequency Response: 0 to approx. 400 Hz (50 g, 100 g and 250 g units); 0 to approx 512 Hz (5 g unit)
Memory: 349,525 readings per axis (1,398,100 total readings)
Trigger: User selectable trigger levels on X, Y and/or Z axes, and specifies number of samples after trigger(s)
Pre-Trigger: Records a pre-trigger of up to 50 readings prior to trigger point
Real Time Recording: May be used with PC to monitor and record instantaneous acceleration in real time (1 sec or slower reading rate, not possible during logging)
Start Modes: Software programmable immediate start or delay start up to 180 days in advance
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 9 V lithium or alkaline battery (included), user replaceable
Battery Life: 7 days typical with lithium battery
Data Format: Date and time stamped gravities (3-axis)
Time Accuracy: ±1 minute per month at 20 to 30°C
Computer Interface: USB or serial interface (cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F), 0 to 95% RH, non-condensing
Dimensions: 89 H x 112 W x 26 mm D (3.5 x 4.4 x 1.0')
Weight: 340 g (12 oz)
Material: Anodized aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
Windows software and 1.8 m (6') USB interface cable
$186.48
9 In Stock
Software and Accessories
Magnet mount kit for tri-axial shock data loggers
$82.50
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration