Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Port Serial to USB Adaptors

Item# OMG-USB-232-1

Single Port Serial to USB Adaptors OMG-USB-232-1 OMG-USB-232-1
  • Power Obtained from USB Cable – No External Power Required
  • Full RS-530 Interface Implemented to Simplify Cabling (OMG-USB-485-1)
  • Field Selectable Interface (OMG-USB-485-1)
  • High Speed UART with 128 byte TX FIFO and 384 byte RX


The OMG-USB-232-1 and OMG-USB-485-1 USB to serial I/O adaptors provide a single USB to RS-232 serial port (OMG-USB-232-1) or a single USB to RS-422/485/530 serial port (OMG-USB-485-1) providing USB connectivity to legacy or non-USB compliant devices. These adaptors support standard PC data rates up to 460K bps (OMG-USB-232-1) and 921K bps (OMG-USB-485-1). Simply install the included software and connect the adaptor to your USB port.

The device is immediately recognized by the system. At that point, simply connect the adaptor to your target device (i.e. modem, serial printer, scale, bar code/mag stripe reader, etc.). Now your non-USB peripherals can have the same connection simplicity and ease of use as USB aware peripherals. We include our Windows 98/ME/2000/XP and Linux drivers to simplify installation.

Specifications
Communications Chip:

USB/UART ASIC
Number of Ports: 1
Max. Data Rate:
OMG-USB-232-1; 460K
OMG-USB-485-1; 921K
Max. Data Distance:
OMG-USB-232-1;
Up to 15.2 m (50')
OMG-USB-485-1;
Up to 1219 m (4000')
Operating Temperature:
0 to 50°C (32 to 122°F)
Storage Temperature:
-20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90%
RH non-condensing
Power: USB cable
Connector(s): 1 DB25P (male)
Dimensions:9.65 L x 5.84 W x 2.54 cm H
(3.8 x 2.3 x 1.0")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
DB25F/9M cable (DB9 RS-422 pinout)
$21.46
0 In Stock
1.8 m (6') USB A to B cable
$17.17
0 In Stock
en-US
en
Save Configuration