Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost PCI-Bus Compatible 8-Channel Analog Input Board

Low Cost, PCI-Bus Compatible, 8- Channel Analog Input Board

$501.12

Item# PCI-DAS08

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $501.12
5-9 $476.06
10-24 $466.04
25-49 $446.00
50-99 $435.97
100+ $425.95

In stock

Lead Time (If not in stock): 4 weeks
Low Cost, PCI-Bus Compatible, 8- Channel Analog Input Board PCI-DAS08 PCI-DAS08
  • Extremely Low Cost
  • Eight Single-Ended Analog Inputs
  • 12-bit A/D Resolution
  • 50 kHz Sample Rate


The PCI-DAS08 is a low cost analog input board for IBM or compatible computers with the PCI bus. It offers eight single-ended analog inputs with sample rates up to 50 kHz. The board also provides four digital output bits, three digital input bits and three 16-bit down counters (in the form of a single 82C54). The PCI-DAS08 is connector and software compatible with the popular ISA based CIO-DAS08 board and is supported by the same wide variety of external signal conditioning products. The PCI-DAS08 is completely plug-and- play. There are no switches, jumpers or potentiometers on the board. All board addresses, interrupt channels, etc., are set by your computer’s plug-and-play software.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration