Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Expandable Modular USB Data Acquisition System

$2,061.24

Item# INET-555

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,061.24
5-9 $1,958.18
10-24 $1,916.95
25-49 $1,834.50
50-99 $1,793.28
100+ $1,752.05

In stock

Lead Time (If not in stock): 5 weeks
Expandable Modular USB Data Acquisition System INET-555 INET-555
  • Directly Connects to Thermocouple, RTD, Thermistor, Strain Gage, Load Cell, Voltage, Current, Resistance and Accelerometer Inputs
  • Expandable to over 1000 Channels
  • Analog and Digital Input and Outputs
  • Free instruNet World Software

INET-555 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Analog Input Type
Analog Input Class
Number of Analog Inputs
Maximum Sample Rate (per sec)
Analog Input Resolution
Input Range
Output Type
Number of Outputs
Output Range
Power
Interface Protocol


The iNET-400 system is a low cost card cage that attaches to Windows computers via USB 2.0.
The advantage of a card cage is that you can select which I/O modules to install as needed to build a customized system. The instruNet card cage typically has one A/D measurement module and additional modules provide signal conditioning. The conditioned analog signal is routed to the A/D module via the backplane. This is dramatically different from comparable systems which place A/D measurement electronics on each module.

The advantage of the iNET-400 topology is cost. After the 1st module is installed, additional iNET-400 channels are conditioned at a very low cost per channel. iNET-400 measurement modules have universal inputs that enable one to directly connect each channel to one of: thermocouple, thermistor, strain gage, load cell, counter/timer, RTD, voltage, current, resistance and accelerometer. Absolute accuracy for all of these sensor types is specified. In some cases, the end user adds an external shunt resistor. The advantage of universal inputs is cost.

Low Cost 4/8/12/16-Slot Card Cages
The iNET-400 card cage provides 4 slots, and multiple iNET-400’s can be bolted together by the end user, side-by-side, to create an 8, 12, or 16 slot system. In many applications, one iNET-400 with 4 slots is sufficient.

The iNET-400 card cage is 15 D x 11 W x 14 cm H (6 x 4.5 x 5.6") in size. The slots are numbered such that #1 is the left-most slot, #2 is to the right of #1, and so forth and so on. Cards are held into position with jackscrews that are tightened with a slotted screwdriver. Slot #1 is a special slot and is used to interface to a computer.

The iNET-410 card slides into slot #1 and then cables to the computer via a DB25 cable that connects to an instruNet controller. Also, an iNET-300 Power Adaptor cable is used to route power from an
iNET-312-8 desktop power supply to the iNET-410 interface card in slot #1, which in turn routes that power to the card cage backplane (i.e. pcb at back of card cage that attaches to all cards). See PDF attached for illustrated diagram.

The iNET-400 Card Cage needs at least one iNET-430 A/D card if analog voltages are to be measured. The iNET-430 cards includes an A/D converter and serves this purpose. The iNET-420 and iNET-423 cards contain various signal conditioning circuits and route signals along the backplane to the iNET-430 for measurement. This happens automatically and does not require programmer intervention, other than insertion of cards and attaching end user signals to the card’s front panel connectors.

iNET-240 instruNet DSP Card
Each instruNet Network is controlled by an instruNet DSP controller card that attaches to a Microsoft Windows computer. The iNET-240 attaches to a free USB 2.0 high speed port (requires Windows ? XP Sp2). Each Controller is an independent computer in itself that utilizes a powerful 32-bit DSP processor and onboard RAM to control all aspects of data acquisition along its network. All real-time tasks are off-loaded to this processor, therefore the host computer is not burdened with real-time issues. Between 1 and 4 controllers can be installed, space permitting, since each controller operates independently.

Connect up to 8 iNET-400 Card Cages
Each instruNet network supports up to 8 instruNet iNET-400 card cages.

instruNet Network
These devices are connected in a daisy-chain configuration to form a chain of Devices. Each network can be up to 300 meters long. All networks are anchored with an instruNet Terminator at the far end, and an instruNet Controller at the near end. This makes instruNet a cost effective method for designing large scale, high speed, multi-channel data acquisition systems.

instruNet Version ? 3.0 software requires Windows XP, Vista, 7 or 8 (XP/VS/7/8) computer with at least 256MB of RAM Memory and at least 256 MB of free disk space. The iNET-240 USB controller requires 32-bit or 64-bit Windows XP SP2 (service pack #2) or newer.

iNET-410 Communications Card
The iNET-410 communications card connects an iNET-400 card cage to a Windows computer via an instruNET iNET-240 USB controller. The iNET-410 plugs into the left-most slot (slot #1) of an iNET-400 card cage. One and only one iNET-410 is required per iNET-400 card cage when working with instruNet controllers. The iNET-410 provides the following features:
Two DB25 connectors allow daisy-chaining multiple iNET-400 card cage devices to one instruNet    controller card.
Front panel red power light shows presence of 5V, 12V and -12V power.
Front panel green I/O light blinks when computer communicates with card cage.
Includes one DB25 male to female 3 m (10') cable.

iNET-420 Analog I/O Module
The iNET-420 provides 20 single-ended (SE)/10 differential (DI) voltage input channels and 4 universal digital I/O (20 mA sink, -10V to 30V) and requires the iNET-430 A/D module to measure voltages. The iNET- 420 connects directly to voltage, thermocouple, thermistor, RTD, load cell, strain gage, potentiometer, current and resistance inputs.

iNET-423 Analog I/O Module
The iNET-423 provides 6 differential (DI) voltage input channels, 4 universal digital I/O (20 mA sink,
-10 to 30V) and requires the iNET-430 A/D module to measure voltages. The iNET-423 connects directly to voltage, thermocouple, thermistor, RTD, load cell, strain gage, potentiometer, current and resistance inputs. Each input channel passes through it’s own amplifier with a software selectable gain of 1 or 64 and optional low pass filter. The 8-pole iNET-500 analog low pass Butterworth filter daughter board is ideal for anti-aliasing. Between one and six filter daughter boards can be installed onto each iNET-423 card (one per channel). There are four different analog low pass filters, each with a different cut off frequency: iNET-500-380HZ, iNET-500-1KHZ, iNET-500-3300HZ and iNET-500-10KHZ.

iNET-430 A/D Module
The iNET-430 provides 16 single-ended (SE)/8 differential (DI) voltage input channels with a 16-bit A/D converter, 2 precision analog voltage outputs (±10V, 14-bit D/A), 2 analog voltage outputs (0 to 10 V output, 8-bit D/A) and 4 universal digital I/O (20 mA sink, -10 to 30 V). The iNET-430 connects directly to voltage, thermocouple, thermistor, RTD, load cell, strain gage, potentiometer, current and resistance inputs.

iNET-460 Digital I/O Module
The iNET-460 provides 12 universal digital I/O (20 mA sink, -10 to 30 V)
and 16 digital I/O (200 mA sink, -10 to 30 V).

NET-400 cards are installed by the end user into an instruNET card cage that is 4, 8, 12 or 16 slots wide. Each card is 13 x 2.5 x 13 cm (5.1 x 1.0 x 5.1") in size. Below is a list of available cards.
Model No. Voltage Input Voltage Outputs Digital I/O
Number of
Channels
Range Low Pass
(KHz)
Number of
Channels
Range Number of
Channels
mA
Sink
iNET-420 20SE/10DI ±10V..
±20mV
      4 20
iNET-423 6DI ±5V..
±5mV
0.006,4     4 20
iNET-430 16SE/8DI ±10V..
±10mV
  2
2
±10V..
0-10V
4 20
iNET-460     12
16
20
200
iNET-410 The iNET-410 connects card cage to windows computer via an instruNet controller.


The following table shows maximum aggregate sample rates for an iNET-240 USB controller attached to an iNET-400 card cage. To calculate the sample rate for each channel, divide by the number of channels attached to the iNET-240 controller. For example, if the maximum aggregate sample rate is 166K samples/sec/controller, and you digitize 4 channels, then you could digitize each channel at 41Ks/sec/channel. Up to four iNET-240 controllers can be attached to a computer to increase total system throughput.
Max Aggregate Sample Rate per Controller (K samples/sec/controller)
Model No. ±10V Range ±5V Range ±1.2V Range ±10mV..
±80mV Range
iNET-430 166 166 129 1.4
iNET-430 90 90 83 1.4
iNET-423 113 113 98 68


Sensor Connection Table
The table below shows which sensors directly connect to each hardware product. The numbers in the table refer to number of channels. The following sensors require an external shunt resistor: RTD, thermistor, resistance measurement, current measurement, 1/4 bridge strain gage, and 1/2 bridge strain gage. Thermocouple sensors require an iNET-510 Wiring Box attached to the iNET-400 card.
Model No. Voltage Current Resistance Thermistor RTD T/C Load Cell Accelerometer Strain Gage
iNET-420 20SE/10DI 10 10 10 10 10 10 10
iNET-423 6DI 6 6 6 6 6 6 6 6
iNET-430 16SE/8DI 8 8 8 8 8 8 8


SPECIFICATIONS
iNET-400
No. of Slots:
Each iNET-400 supports up to four cards. Multiple iNET-400's
can be bolted together side-by-side to create an 8, 12, or 16 slot system
Material: Solid aluminum construction
Dimensions: 15 D x 11 W x 14 cm H (6 x 4.5 x 5.6")
Mounting: Place on desktop, affix to DIN rail, 19" rack, or wall mount

ANALOG INPUTS
No. of Channels:
iNET-420:
20 single-ended (SE)/10 differential (DI)
iNET-423: 6 differential (DI)
iNET-430: 16 single-ended (SE)/8 differential (DI)
A/D Converter: 16-bit (iNET-430 only)
Voltage: See voltage accuracy/range charts (on PDF)
Thermocouple: J/K/T/E/R/S/B/N/C/G/D
Thermistor: 2252 ? (OMEGA 44000 Series)
RTD: 100 ? , 500 ? , 1 k? platinum
Load Cell: 10 kg, 25 kg, 100 kg, 250 kg, 1000 kg, 5000 kg
Strain: 350 ? (1/4 bridge, half bridge or full bridge), 1 k? (1/4 bridge)
Potentiometer: 10 k? , 50 k?
Current: ±80 uA, ±120 uA, ±500 uA, ±600 uA, ±800 uA, ±1.2 mA, ±2.5 mA,
±12 mA, ±24 mA, 0 to 24 mA
Resistance: 0 to 33 ?, 0 to 100 ?, 0 to 330 ?, 0 to 1 k?, 0 to 3300 ?, 0 to 10 k?
Common Mode Voltage: ±10 Vdc (iNET-420 and iNET-430), ±5 Vdc (iNET-423)
Crosstalk: <-80 dB typical
Input Impedance: 100 M?

iNET-430 PRECISION ANALOG
VOLTAGE OUTPUTS
No. of Channels:
2
Resolution: 14-bit
Range: ±10.1V
Output Current Drive: ±4 mA

iNET-430 ANALOG
VOLTAGE OUTPUTS
No. of Channels:
2
Resolution: 8-bit
Range: 0 to 10.1V
Output Current Drive: ±4 mA

DIGITAL I/O
(iNET-420/423/430)
No. of Channels:
4 universal digital I/O (20 mA sink, -10 to 30V)
Working Voltage: -10 to 30 Vdc
"0" Input Voltage: -10 to 0.65V
"0" Input Current: Amps = (4.5V - Vin)/3900
"1" Input Voltage: 2.1 to 30 Vdc
"1" Input Current: <1.4 mA
"0" Output Voltage: <0.8V @ < 5 mA; < 2V @ <20 mA
"1" Output Voltage: 3.9 to 4.5V
"1" Output Current: See "1" input current
Pull-Up Resistor: 3.9 k? ±10%
Schmitt Trigger Input: Yes

ENVIRONMENTAL
Operating Environment:
1 to 45°C (34 to 113°F), <90% RH
Storage Temperature: -20 to 70°C (-4 to 158°F)

POWER
Required:
+5 Vdc, ±12 Vdc required (supplied by iNET-312-8)
User Available: 3.3 Vdc, 5 Vdc, ±12 Vdc

For user manuals and application notes visit the instrunet web site.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Will it run on Windows 10, 11 and up?

Asked by: RPR1
Thank you for your question. The software will run on Win10/11.
Answered by: PLVENGR
Date published: 2024-02-29
  • y_2024, m_7, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_INET-555, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Expandable Modular USB Data Acquisition System
$248.79
1 In Stock
Expandable Modular USB Data Acquisition System
$165.87
3 In Stock
Expandable Modular USB Data Acquisition System
$333.15
0 In Stock
InstruNet network terminator and intruNet World software on CD (requires iNET-312-8 power supply)
$579.07
2 In Stock
Expandable Modular USB Data Acquisition System
$386.36
3 In Stock
Expandable Modular USB Data Acquisition System
$118.69
1 In Stock
350 Ω, 8-pack, 0.05%, 5 ppm/°C drift
$118.69
13 In Stock
Expandable Modular USB Data Acquisition System
$118.69
0 In Stock
Card cage for iNET-410/420/423/430/460 cards, 4 slots, expandable
$729.20
2 In Stock
Wiring box with screw terminals
$126.55
7 In Stock
Strain gage/sensor wiring box with screw terminals
$211.15
13 In Stock
Accessories
Cable, Hd44m to Hd44f, 26 Awg, 3 m (10')
$96.74
0 In Stock
Analog low pass Butterworth filter daughter board for iNET-423 card, 380 Hz cut off frequency (package of 2)
$333.15
0 In Stock
Analog low pass Butterworth filter daughter board for iNET-423 card, 10 kHz cut off frequency (package of 2)
$333.15
0 In Stock
Analog low pass Butterworth filter daughter board for iNET-423 card, 1 kHz cut offfrequency (package of 2)
$333.15
0 In Stock
Shunt Resistor 1000 O, 8-pack, 0.05%, 5 ppm/°C drift
$118.69
1 In Stock
Shunt Resistor 33 kO, 8-pack, 0.05%, 5 ppm/°C drift
$118.69
0 In Stock
Power Supplies and Accessories
Power supply, 110/220 Vac, 5V/2A, ±12V/0.8A, USA plug used with iNET-300/330/230 (powers 3 additional iNET-100HC or 4 additional iNET-100/100B), includes iNET-300 power adaptor
$251.66
4 In Stock
en-US
en
Save Configuration