Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OMEGABUS® 4 Channel Analog In to Digital Out Interface Modules

OMEGABUS Series Four Channel Sensor to Computer Interface Modules

$357.87

Item# D5251

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $357.87
5-9 $339.98
10-24 $332.82
25-49 $318.50
50-99 $311.35
100+ $304.19

In stock

Lead Time (If not in stock): 4 weeks
OMEGABUS Series Four Channel Sensor to Computer Interface Modules D5251 D5251
  • Four Channel Analog Input
  • Complete Sensor to RS-485 or RS-232C Interface
  • ASCII Format Command/ Response Protocol
  • 500 V RMS Analog Input Isolation

D5251 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Analog Input Type
Analog Input Class
Input Range
Interface Protocol
Number of Analog Inputs
Maximum Sample Rate (per sec)
Analog Input Resolution
Power
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.


The D5000 Four Channel Sensor to Computer Modules are a family of complete solutions designed for data acquisition systems based on personal computers and other processor-based equipment with standard serial I/O ports. The modules convert four analog input signals to engineering units and transmit in ASCII format to any host with standard RS-485 or RS-232C ports. These modules can measure temperature, voltage and current. The modules provide direct connection to a wide variety of sensors and perform all signal conditioning, scaling, linearization and conversion to engineering units.
The modules contain no pots or switches to be set. Features such as address, baud rate, parity, echo, etc. are selectable using simple commands over the communications port–without requiring access to the module. The selections are stored in nonvolatile EEPROM which maintains data even after power is removed.

The key to the D5000 series is that the modules are easy to use. You do not need engineering experience in complicated data acquisition hardware. With the D5000 series modules, anyone familiar with a personal computer can construct a data acquisition system. This modular approach to data acquisition is very flexible, easy to use and cost effective. The modules can be mixed and matched to fit your application. They can be placed remote from the host and from each other. You can string up to 30 modules on one set of wires by using RS-485 with repeaters.

All modules are supplied with screw-terminal plug connectors and captive mounting hardware. The connectors allow system expansion, reconfiguration or repair without disturbing field wiring.

THEORY OF OPERATION
D5000 modules are complete four-channel data acquisition systems. Each unit contains analog signal conditioning circuits optimized for a specific input type. The amplified sensor signals are converted to digital data with a microprocessor-controlled integrating A/D converter. Offset and gain errors in the analog circuitry are continuously monitored and corrected using microprocessor techniques. The D5000 converts the digital signal data into engineering units using look-up tables. The resultant data is stored in ASCII format in a memory buffer. The modules continuously convert data at the rate of 8 conversions per second and store the latest result in the buffer.

The host computer may request data by sending simple ASCII commands to the module.

DIGITAL FILTER
The D5000 options include a unique programmable single pole digital filter. The filter is used to smooth analog data in noisy environments. Separate time constants may be specified for small and large signal changes. Typically, a large time constant is specified for small signal changes to filter out noise and provide stable output readings. A smaller time constant may be chosen for large signal changes to provide fast response to such changes.

COMMUNICATIONS
The D5000 are designed to be easy to interface to all popular computers and terminals. All communications to and from the module are performed with printable ASCII The D5000 will instantly respond by communicating the ASCII buffer data back to the host.

USER OPTIONS
The D5000 offers a variety of userselectable options including choice of address, baud rate, parity, echo, etc. All options are selectable using simple commands over the communications port. All options are stored in a nonvolatile EEPROM which maintains data even after power is removed.

COMMUNICATIONS The D5000 are designed to be easy to interface to all popular computers and terminals. All communications to and from the module are performed with printable ASCII characters. This allows the information to be processed with string functions common to most high-level languages such as BASIC. For computers that support standard ports such as RS-232C, no special machine language software drivers are necessary for operation.

RS-232C is not designed to be used as a multiparty system; however, the module can be daisychained to allow many modules to be connected to a single communications port. In this network, any characters transmitted by the host are received by each module in the chain and passed on to the next module until the information is echoed back to the host. If a module is correctly addressed and receives a valid command, it transmits a response on the daisy chain network. The response will be rippled through any other modules in the chain until it reaches the host. RS-485 was developed for multidropped systems that can communicate at high data rates over long distances. For systems requiring many modules, high speed or long distances, RS-485 is recommended.

To Order (Specify Model Number)
RS-232C Output
Model Number
RS-485 Output
Model Number
Input
D5111 D5112 100 mV
D5121 D5122 1 V
D5131 D5132 5 V
D5141 D5142 10 V
D5151 D5152 100 V
D5251 D5252 4-20 mA
D5311 D5312 J (Iron-Constantan)
D5321 D5322 K (Chromel-Alumel)
D5331 D5332 T (Copper-Constantan)
D5341 D5342 E (Chromel-Constantan)
D5451 D5452 2252 Ohm Thermistor


COMMON SPECIFICATIONS
ANALOG
Channels: Four analog input
Maximum CMV: Input to output at 60 Hz: 500 V rms
Leakage: Input to output at 115 V rms, 60 Hz: <2µA rms
Resolution: 15-bit measurement
Conversion Speed: 8 conversions per second
Common Mode Rejection: 100 dB at 50/60 Hz
Calibration: Autozero, no adjustment pots.
DIGITAL
Microcomputer: 8-bit CMOS
Filtering: Small and large signal digital filtering with user selectable time constants
COMMUNICATIONS
Baud Rates: 300, 600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200
Data Format: NRZ asynchronous; 1 start bit, 7 data bits, 1 parity bit and 1 stop bit
Parity: Odd, even, none
Address: User selectable address
Protocol: ASCII format
Multidrop Modules: Up to 30 per host serial port
Communications: Distance up to 4,000 feet (RS-485)
Transient Suppression: On RS-485 communication lines
Communications Error: Checking via checksum
Communications Setups: Stored in EEPROM
POWER REQUIREMENTS
Unregulated: +10 V to +30 Vdc, 0.75W max. Protected against power supply reversals.
ENVIRONMENTAL
Temperature Range: Operating: -25 to +70°C
Storage: -25 to +85°C
Relative Humidity:
0 to 95% non-condensing
  
D5100 VOLTAGE INPUTS
Input Ranges: ±100 mV, ±1 V, ±5 V, ±10 V, ±100 Vdc
Resolution: 0.01% of FS (4 digits)
Accuracy: ±0.02% of FS max
Zero Drift: ±1 count max (autozero)
Span Tempco: ±50ppm/°C max
Input Burnout Protection: To 250 Vac. Input Impedance:
+1 V input = 100 M. min
+5 V input = 1 M. min
D5200 CURRENT INPUT
Current: 4-20 mAdc
Resolution: 0.04% of FS
Accuracy: 0.04% of FS
Zero Drift: ±1count max (autozero)
Span Tempco: ±50ppm/°C max
Voltage Drop: ±1.0V max
D5300 THERMOCOUPLE INPUTS
Thermocouple Types: J, K, T, E (factory set)
Ranges:
J= -200 to 760°C, K= -150 to 1250°C
T= -200 to 400°C E= -100 to 1000°C
Resolution: ±1°
Overall Accuracy: (error from all sources) from 0 to 40°C Ambient: ±1.0°C Typical
Input Impedance: 100 M. min
Lead Resistance Effect: <20µV per 350.
Open thermocouple and overrange indication
Input Burnout: Protection to 250
User Selectable: °C or °F
D5450 THERMISTOR INPUTS
Thermistor Types: 2252 Ohm
Range: 0 to + 100°C
Resolution: 0.01°C or °F
Accuracy: ± 0.1°C
Input Protection: to 30 Vdc
User Selectable: °C or °F
loading all models
loading all reviews
Rated 5 out of 5 by from Field Service Engineer, B-TEK SCALES, CANTON, OHIO I have used the device in 2019. Current ones purchased will be used in 6 months.
Date published: 2020-04-06
  • y_2024, m_10, d_17, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_D5251, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA

How are the k-type thermocouples wired to this device? Are all the negative leads connected to the &quot;A. GND&quot; terminal?

Asked by: James112358
Thank you for your question. Yes, all negative leads from the t/c are tied to A gnd.
Answered by: Application Engineer PV
Date published: 2021-04-29

Is the connector a COTS part that can be ordered from Omega or an electronics supplier separately? In our application, this connector can become damaged but the module will still work and we'd like to simply replace the connector. Thanks!

Asked by: Eric L
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-05-23
  • y_2024, m_10, d_17, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_D5251, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters
$287.66
0 In Stock


Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
Cable for connecting D1000 to serial port. 6ft cable with DB9 connector on one end and strip leads on the other end
$39.27
2 In Stock
Accessories
5 ft. cable, male to female
$23.50
0 In Stock


Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
RS232 to RS485 converter. Also provides 24V at 1amp to power the modules.
$357.87
5 In Stock


Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
RS-232 to RS-485 Converter, 230 Vac power
$357.87
0 In Stock


Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.
en-US
en
Save Configuration