Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DUAL PULSE TIMER/Totalizer, Wall Mount, NEMA 4

DUAL PULSE TIMER
  • RoHS Icon

$1,033.03

Item# DPT35S

In stock

Lead Time (If not in stock): 4 weeks
DUAL PULSE TIMER DPT35S DPT35S
  • Single or Dual Pulse Timing
  • Easy Set-Up

DPT35S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Alarm Output
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Retransmission Output
Supply Voltage Type
Additonal Features


The DPT35 digital counter-timer is designed to be used with OMEGA™ (or similar) meters and flow sensors that produce a pulse signal. It is typically used in water treatment and chemical dosing applications, most often in cooling towers and boilers. The DPT35 serves as either a single or a dual timer, depending on whether one or both of its independent accumulators and timers are used. When the DPT35 is used as a single timer, the accumulator counts the pulses coming from the meter. When a pre-set number of pulses has been reached, output power turns on for a set time, and then the cycle repeats. For applications requiring dual timers (typically, one chemical feed and one water bleed), both accumulators and timers are set to operate independently, even though input is from a single meter or flow sensor. A sequential function can be selected to lock one timer out while the other is operating, this prevents feed and bleed from occurring simultaneously.

SPECIFICATIONS
Power: 115 Vac
Sensor Power: 12 Vdc
Output (2): 115 Vac
Enclosure: 127 x 178 mm (5 x 7') polycarbonate
Accumulator Range: 1 to 9999 pulses
Timer Range: 1 to 9999 seconds
Maximum Input: Frequency 1000 Hz
Relay Contact Rating: 5 A resistive @ 115 Vac, or 1/4 HP
Temperature: 0 to 55°C (32 to 130°F)
Weight: 4 lbs (64 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration