Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Three-Phase DIN Rail Mount Solid State Relays

THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount
  • CE Approved

Item# SSR3PH660AC30

THREE-PHASE SSR Vac Input / Vac Output. DIN Rail or Panel Mount SSR3PH660AC30 SSR3PH660AC30
  • Integrated Heat Sink
  • Mounts on DIN Rail or Panel
  • Optically Isolated
  • Safe to the Touch


Description

OMEGA’s SSR3PH Series three-phase Solid State Relay is a fully integrated device with heat sink and DIN rail mounting plate in a space-saving design. Each unit is touch safe with LED input indication. This normally open, zero crossing device is capable of millions of cycles of operation. Dual SCR’s provide a high level of reliability, capable of handling higher overloads than triacs. This 3-phase Solid State Relay is designed for switching power to 3-phased asynchronous motors and to resistive loads.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration