Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

SSRL Series Pump-Up/Pump-Down Relays with Latching Capability

Item# SSRL2

SSRL Series Pump-Up/Pump-Down Relays with Latching Capability SSRL2 SSRL2

This product series is no longer available.

  • Switches 100 to 130 Vac and 200 to 250 Vac Loads
  • Ideal For Differential Level Control For Pump Up and Pump Down Applications
  • Latching Capability
  • High Reliability


Description

The SSRL series are latching 5 amp SPST Normally Open relays with a small output current to sense the closing of up to two dry mechanical relay contacts. They are ideal for differential level control for pump-up or pump-down applications when combined with any two level switches with dry relay contact closures, such as 2 LV-10 switches or 2 LV-230 switches, for example. The SSRL relays also convert non-latching mechanic relay outputs into latching alarm outputs, or allow low power reed relay switches to control high amperage or high voltage devices, such as pumps or motors. Latching operation is reset by making a momentary contact between the COM and OFF terminals. The SSRL holds its operational state for up to 1/2 second during momentary power loss to avoid nuisance shutdowns. A short between the COM and OFF terminals shuts the relay off, regardless of the switch status at the ON terminal.

SPECIFICATIONS
Load Size Voltage Loss: 2 Vac
Maximum Relay Closure Sense Current/Voltage: 20 mA @ 11 Vdc nominal
Minimum Load: 10 times the leakage current
Leakage Current Through Load Terminals: 2 mA at 120 Vac 4 mA at 240 Vac
Housing Material: Polysulfone
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration