Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Relay Modules Pluggable Slimline Relays 6.2 mm Width

Relay Modules Pluggable Slimline Relays

Item# RSM-06CU

Relay Modules Pluggable Slimline Relays RSM-06CU RSM-06CU
  • Slim Size (6.2 mm Width)
  • SPDT Relays with 6 A Capability
  • LED Indicator for Relay Energized State
  • AC and DC Coil Voltages


At only 6.2 mm thickness, the RS Series relay module features a slim DIN Rail mountable interface solution. The modules have a plug-in construction and are available with or without the relay. The built-in LED indicates the relay energizing state. The relay features a SPDT configuration and a maximum switching current of 6A. It is available with several standard coil voltages from 5 Vdc up to 230 Vac/Vdc. There is a provision for fitting pluggable jumpers which reduces the wiring time. The modules have screw terminals with finger protection for wire termination and offer an IP20 protection rating. The relay has an IP67 protection rating. Both the relay and the module are UL recognized.

Specifications
Socket
Ambient Temperature: -40 to 70°C (-40 to 158°F)
Rated Voltage: 250 Vac
Rated Current: 6A (per pole)
Insulation Voltage (Minimum): 5000 Vac
Protection: IP20
Socket Material: PA66 + GF V0 (UL)
Contacts Spring Material: QSn6.5-0.1
Terminal Torque: 0.6 Nm (5.3 lb/in)
Wire Strip Length: 7 mm
Applicable Relay Type: RSR Series (41F)
Subminiature Power Relay CONTACT INFORMATION
Contact Arrangement: SPDT
Contact Resistance: 100 mΩ (at 1A/6 Vdc)
Contact Material: AgNi
Contact Rating: 6A/250 Vac, 6A/30 Vdc (resistive load)
Maximum Switching Voltage: 400 Vac/ 125 Vdc
Maximum Switching Current: 6A resistive
Maximum Switching Power: 1500 VA/ 180 W
Mechanical Life: 10 million cycles
Electrical Life: 10,000 cycles at 85°C (185°F)
Insulation Resistance: 1000 mΩ (at 500 Vdc)
Dielectric Strength: 4000 Vac/1 minute (between coil and contacts); 1000 Vac/1 minute (between open contacts)
Operate Time: Maximum 8 ms (at nominal voltage)
Release Time: Maximum 4 ms (at nominal voltage)
Shock Resistance (Functional): 50 m/s2 (5 g)
Shock Resistance (Destructive): 1000 m/s2 (100 g)
Vibration Resistance: 1 mm double amplitude maximum @10 55 Hz, 6G maximum
Humidity: 5 to 85% RH
Ambient Temperature: -40 to 85°C (-40 to 185°F)
Unit Weight: 5.4 g (0.2 oz)
COIL
Coil Power Consumption: 170 mW (5 to 24 Vdc), 210 mw (48 Vdc, 60 Vdc)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration