Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Definite Purpose C25 Non-Reversing Contactor DPST

Definite Purpose Contactors

Item# C25BNB230T

Definite Purpose Contactors C25BNB230T C25BNB230T
  • Open Style with Metal Mounting Plate
  • 1-, 2- and 3-Pole Models
  • 25 to 75 A Capacity
  • Kits for Side Auxiliary Contact


Description

Cutler-Hammer definite purpose (DP)contactors are designed to improve control ofrefrigeration, air conditioning, ventilation andresistance heating applications. The completeline offers everything from compact DPs tothe smallest 50 ampere DP contactor in theworld an average of 20% smaller than thecompetition. Always looking for new ways toimprove the customer experience, the 50 mm(2") DP contactor with an innovative sealedhousing is designed to keep out contaminantsand lower noise. Building on that success, thenew series of Compact DPs are now availablein a sleek new sealed design. Continuing toinnovate and upgrade products, Eaton offersthe perfect definite purpose solution for yourHVACR applications.

New Compact Models DefinitePurpose Contactors
The new 30 ampere, single- and double-pole,Type C25 compact DP contactors feature acompact, efficient design with a low VA coiland straight through wiring. These devices areeconomically priced, UL recognized/CSAcertified, are current rated and hp/kW ratedwith magnet coils rated Class F, 155°C(311°F) [most are Class B, 130°C (266°F)]and designed with low VA current ratings forless energy consumption. With the ability tobe mounted vertically, horizontally or tabletop,the new series of compact DPs will meet allyour definite purpose application needs.
SPECIFICATIONS
COMPACT MODELS
UL Recognized Components: UL File number E1491, Guides NLDX2 and NLDX8
CSA Certified Components: CSA C22.2 No. 14-05, File number 238083 Class 3211 84
IEC: 60947-4-1
EN: 60947-4-1
ARI: 780/790 Standard
RoHS: Compliant
Insulation Voltage: 690V Current Rated and hp/kW Rated
Contacts: Double break
Magnet Coil: Class F, 155°C (311°F)
Contact Arc Covers: Standard on all contactors
Contactors are Marked with Line and Load Terminal Designations Operating Temperature Range: -13 to 158°F (-25 to 70°C)

TERMINAL WIRE RANGE
Hex Washer Head Screws: 16-10 AWG, 30 lb-in torque rating
Box Lugs:
    16-10 AWG: 35 lb-in torque rating
    8 AWG: 40 lb-in torque rating
    6-4 AWG: 45 lb-in torque rating
Mounting Position: Vertical, horizontal or tabletop
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Solid State Relays for NEMA 1 enclosure for 25 to 50 A, 2- and 3-pole models
$72.79
2 In Stock
Accessories
1 NO side auxiliary contact kit
$17.10
0 In Stock
1 NO-1NC side auxiliary contact kit
$28.53
0 In Stock
en-US
en
Save Configuration