Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Temperature/Water Level Switch

Temperature/water level switch, 230 VAC, °C.

$153.20

Item# TSWB-021

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $153.20
5-9 $145.54
10-24 $142.48
25-49 $136.35
50-99 $133.28
100+ $130.22

In stock

Lead Time (If not in stock): 10 weeks
Temperature/water level switch, 230 VAC, °C. TSWB-021 TSWB-021
  • 3 outputs for high temp, low temp or input alarm
  • Conductivity probe input for water level monitoring
  • Configuration key

TSWB-021 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Power
Unit


  • Accuracy: >1% of FS.
  • Ambient Operating Temperature: 32 to 158ºF (-30 to 70ºC).
  • Control Type: On/off.
  • Display: 3-digit, red 1/2" digits.
  • Front Protection: IP64.
  • Horsepower Rating: 1HP -- 10FLA, 60LRA 250 VAC.
  • Memory Backup: Nonvolatile memory.
  • Output: R1 SPST NO relay resistive load 5 A @ 250 VAC; R2 SPST NC relay resistive load 5 A @ 250 VAC; R3 SPDT relay resistive load 16 A @ 240 VAC.
  • Power Consumption: 4 VA (230V/115V) 1.5 VA (24V/12V).
  • Power Requirement: "115 VAC ± 10%, 230 VAC ± 10%, 24 VAC/DC ± 10%, 12 VAC/DC ± 10%."
  • Probe Level Input: Conductivity Probe: Max voltage 12 VAC. Sensitivity established from factory at 100KΩ.
  • Probe Range: PTC -58 to 302ºF (-50ºC to 150ºC); NTC -58 to 230ºF (-50ºC to 110ºC).
  • Probe Temperature Input: PTC (1000Ω @ 25°C); NTC (10KΩ @ 25°C).
  • Resolution: 1º (3 digits).
  • Storage Temperature: -4 to 176ºF (-30 to 80ºC).

The Series TSWB Digital Temperature/Water Level Switch offers complete boiler control for outdoor wood boilers and other similar heating equipment.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
PTC Sensor, Brass Sheath, PVC Cable, 10 ft (3 m) length
$16.00
5 In Stock
PTC sensor, SS sheath, PVC cable, 5 ft (15 m) length
$17.50
0 In Stock
PTC Sensor, SS Sheath, PVC Cable, 10 ft (3 m) length
$22.75
0 In Stock
Programming configuration key
$245.00
0 In Stock
PTC Sensor, PVC Cap material, 5 ft (15 m) cable length
$11.50
0 In Stock
PTC Sensor, PVC Sheath, PVC Cable, 10 ft (3 m) cable
$16.25
0 In Stock
PTC Sensor, Polyamide Resin Coated Brass Sheath, 5 ft (15 m) cable
$13.50
0 In Stock
PTC Sensor, Polyamide Resin Coated Brass Sheath, PVC Cable, 10 ft (3 m) cable
$18.50
0 In Stock
NTC sensor, no sheath, PVC cable, 5 ft (15 m) length
$7.70
0 In Stock
NTC Sensor, No Sheath, PVC Cable, 10 ft (3 m) length
$11.00
0 In Stock
NTC Probe, 304 SST, 10 ft (3 m) TPE cable
$22.50
0 In Stock
NTC probe, 304 SST, 15 ft (45 m) TPE cable
$28.75
0 In Stock
NTC Probe, 304 SST, 5 ft (15 m) TPE cable
$17.50
0 In Stock
Brass thermowell (for use with TS-1, TS-11, TS-2 and TS-21)
$9.50
0 In Stock
Mounting bracket
$2.30
15 In Stock
PTC sensor, brass sheath, PVC cable, 5 ft (15 m) length
$11.50
0 In Stock
en-US
en
Save Configuration