Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Temperature Switch

Digital temperature switch, 110 VAC, 16 A, °F display.

$136.20

Item# TS-13010

In stock

Lead Time (If not in stock): 10 weeks
Digital temperature switch, 110 VAC, 16 A, °F display. TS-13010 TS-13010
  • 3-digit LED display for easy temperature monitoring
  • Programmable via front keypad for quick setup of 12 parameters.
  • 16A SPDT relay; operates on 110 VAC, 230 VAC, or 12 VDC.

TS-13010 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Adjustable Temperature Range
Switch Operation
Supply Voltage
Minimum Temperature
Maximum Temperature
Switch Type
Contact


  • Accuracy ±1°C.
  • Control Type ON/OFF.
  • Display 3-digit, red, 1/2" digits.
  • Output 16A SPDT relay @ 250 VAC resistive.
  • Front Panel Rating IP64.
  • Agency Approvals CE, ULc, UL.
  • Horsepower Rating (HP) 1 HP for 16A.
  • Input 1.5-inch (4 cm) thermistor (1000Ω @ 25°C) with 5 ft (1.5 m) cable.
  • Memory Backup Nonvolatile memory.
  • Power Requirements 110 VAC, 230 VAC or 12 VAC/VDC (depending on model). 4VA (230V).
  • Probe Range -58 to 302°F (-50 to 150°C).
  • Resolution 1°.
  • Storage Temperature -4 to 176°F (-20 to 80°C).
  • Temperature Limits Ambient: 32 to 158°F (0 to 70°C).
  • Weight 2.3 oz (65 g).

The Series TS Digital Temperature Switch is designed to regulate many heating and cooling applications. Easy programming via the tactile front keypad enables quick setup of the 12 parameters for simple, reliable operation. The user can define set point, heating/cooling regulation, hysteresis, cycle time, ambient probe adjustment and defrosting time. The unit features error or alarm messaging and password protection. View probe temperature on the bright red, 3-digit LED display. Select between temperature display in °F or °C, and 110 VAC, 230 VAC, or 12 VDC power supplies. The Series TS includes a thermistor with 5 ft (1.5 m) cable, fitting clips for panel mounting, gasket, rear terminal cover, and instruction manual.

Product Applications

  • Industrial chillers
  • Environmental chambers
  • Walk-ins and freezers
  • Heat sealers
  • Sterilizers
  • Beer and wine chillers
  • Mug frosters
  • Coolers
  • Display cases and cabinets
  • Warmers
  • Meat and produce storage
  • Floral preservation
  • Refrigerated transportation
  • Laboratories
  • Food service equipment
  • Ovens and dryers
  • Tobacco preservation
  • Hot melt glue stichers for case erectors
  • Cool rooms
  • Burn-in rooms and chambers
  • Cold water citrus packing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration