Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series 1831 DPDT Low Differential Pressure Switches

Differential pressure switch, manual reset, DPDT, activate on increase, silicone diaphragm, range 7.5-23" w.c.

$188.25

Item# 1831-2-RA-S

In stock

Lead Time (If not in stock): 3 weeks
Differential pressure switch, manual reset, DPDT, activate on increase, silicone diaphragm, range 7.5-23" w.c. 1831-2-RA-S 1831-2-RA-S

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • No power to operate DPDT switch means no additional wiring or conduit reduces material and installation labor costs
  • Easy access for modifying set point simplifies adjustment
  • Both control contacts activate at the same time eliminating system issues where lead switch activities prevent the lagging switch from sending a signal

1831-2-RA-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Switch Type
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband
Features


  • Weight 1 lb 2 oz (522 g).
  • Electrical Rating 4 A @ 125/250 VAC.
  • Repeatability ±4% max.
  • Electrical Connections Screw type terminal block.
  • Pressure Limits 10 psig (68.95 kPa) continuous
  • Temperature Limits -30 to 180°F (-34 to 82.2°C).
  • Wetted Materials Consult factory.
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Process Connections 1/8" female NPT.
  • Service Air and non-combustible
  • Switch Type 2 SPDT.
  • Actuation Time Difference 1 millisecond maximum actuation delay between contacts.
  • Set Point Adjustment Screw type inside mounting spud.

One of our most popular differential pressure switches is now available with a DPDT switch and manual reset. The Series 1831 combines small size with 4% set point repeatability. Absolutely no power is required to operate the DPDT switch. Set point adjustment on the switch is easily accessible for modifying the set point.

The Series 1831 DPDT Low Differential Pressure Switches with Manual Reset eliminate common problems associated with typical high duct static cutout installations. Since the 1831 requires absolutely no power to drive its outputs, a separate power loop and its associated additional wiring and conduit is alleviated, reducing material and labor installation costs. Both control contacts of the Series 1831 activate at the same time. The potential of the lead switch shutting down the fan preventing the lag switch from sending an alarming signal to the DDC is no longer a probable system liability. Potential costly maintenance calls are diminished. Unlike typical switches that posses only a single conduit entry for both control loops, the Series 1831 provides two conduit connections simplifying wiring while eliminating additional conduit tees. The Series 1831's specifications and features make it the superior choice for high duct static cutout applications.

Product Applications

  • High duct static cutout applications
  • HVAC
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration