Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Industrial NEMA-9 Pressure Switch for High Temps

20 to 500 psi, fixed deadband

$761.13

Item# PSW-734

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $761.13
25-49 $723.07
50-99 $707.85
100-199 $677.41
200+ $662.18

In stock

Lead Time (If not in stock): 6 weeks
20 to 500 psi, fixed deadband PSW-734 PSW-734
  • UL Listed
  • Division 1 Rating
  • Dual Set Points, Tamper Resistant
  • Heavy Duty Enclosure

PSW-734 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Pressure Range
Pressure Type
Deadband
Deadband Range
Pressure Port Size
Pressure Port Type
Features


  • Enclosure Rating NEMA 4X
  • Maximum Ambient Temperature 71 {C} (160 {F})
  • Maximum Rating 15
  • Minimum Ambient Temperature -50 {C} (-28 {F})
  • Pressure Type Gauge
  • Pressure Units PSIG
  • repeatability ±1% range
  • Shock Setpoint repeats after 15 g
  • Vibration Setpoint repeats after 2.5 g at 5 to 500 Hz
The PSW-700 Series pressure switch is built for the rugged industrial setting. The internal set points allow adjustments while keeping the electrical component isolated from the environment. The internal and external set points have a range scale allowing fast and easy set-up.

PSW-700 Pressure Connections

SPECIFICATIONS
Approvals: UL listed; Class I, Division 1 & 2 Groups B, C, and D; Class II, Groups E, F, and G; Class III
Repeatability: ±1% range
Process Temperature: Stainless Steel: -57 to 204°C (-70 to 400°F) Brass: -40 to 149°C (-40 to 300°F) Buna-N: -23 to 93°C (-10 to 200°F)
Ambient Temperature: -50 to 71°C (-58 to 160°F), except for models 703 to 705 which are -18 to 71°C (0 to 160°F). Setpoint typically shifts less than 1% of range for a 28°C (50°F) ambient temperature change.
Shock:Setpoint repeats after 15 g, 10 ms duration
Vibration: Setpoint repeats after 2.5 g at 5 to 500 Hz
Output: (1) SPDT or (2) SPDT 15 A 125/250/480 Vac
Enclosure: Low copper cast epoxy- coated aluminum
Electrical Connection: 3/4 NPT conduit; internal screw terminals
Dimensions:
   psi ranges: 230 (max) H x 125 W x 108 mm D (9 x 4.9 x 4.3')
   H2O ranges: W and D = 153 mm (6')
Weight: approx. 1.7 kg (4 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration