Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Industrial Pressure Switch

General Purpose Pressure Switches, In NEMA-4X Enclosures

$370.64

Item# PSW-111

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $370.64
25-49 $352.11
50-99 $344.70
100-199 $329.87
200+ $322.46

In stock

Lead Time (If not in stock): 6 weeks
General Purpose Pressure Switches, In NEMA-4X Enclosures PSW-111 PSW-111
  • UL Listed,
  • Ranges from 0.5 inH2O to 3000 psi
  • SPDT or DPDT Switches
  • Adjustment Lock

PSW-111 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Pressure Range
Pressure Type
Pressure Port Size
Deadband
Deadband Range
Features
Pressure Port Type


  • Enclosure Rating NEMA-4X
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Maximum Rating 15
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Storage Temperature -55 {C} (-67 {F})
  • Other Features Manual Reset
  • Pressure Type Gauge
  • Pressure Units PSIG
  • repeatability +/-1% to +/-1.5% of Adjustable Range
  • Shock Setpoint repeats after 15 g
  • Vibration Setpoint repeats after 2.5 g
OMEGA's affordable, general purpose pressure switches offer distinct advantages over most similar style switches, including DPDT or adjustable deadband switches, as well as a wide selection of adjustable ranges from 0.5 inH2O to 3000 psi.

SPECIFICATIONS
Approval: UL listed,
Storage Temperature: -55 to 70°C (-67 to 158°F)
Process Temperature:
   Stainless Steel: -55 to 205°C (-67 to 401°F)
   Phosphor Bronze: -40 to 150°C (-40 to 302°F)
   Buna-N: -25 to 95°C (-13 to 203°F)
Ambient Temperature: -40 to 70°C (-40 to 158°F), except models PSW-107 to PSW-117 and PSW-134 to PSW-139: -20 to 70°C (-4 to 158°F). Setpoint typically shifts less than 1% of range for a 30°C (54°F) ambient temperature change.
Shock: Setpoint repeats after 15 g, 10 ms duration.
Vibration: Setpoint repeats after 2.5 g, 5 to 500 Hz
SetPoint Repeatability: All models ±1% of adjustable range, except models PSW-118 to PSW-125 and PSW-132 to PSW-133 are ±1.5%
Switch Output: One SPDT or DPDT switch may be wired normally open or normally closed
Electrical Rating: Standard 15 A 125/250/480 Vac resistive External Manual Reset: 15 A 125/250 Vac resistive Double Pole Double Throw: 10 A 125/250 Vac resistive
Enclosure: Die cast aluminum (max. 0.6% copper). Epoxy-coated blue enclosure, gasketed, complies with NEMA-4X
Weight: Approximately 0.9 kg (2 lb)
Electrical Connection: 1/2 NPT and Two 7/8' diameter knockouts
Dimensions: 191 max H x 101 W x 60 mm D (7.5 max 4 x 2.3')
loading all models
loading all reviews
Rated 3 out of 5 by from Good but doesn't last & none repairable. The unit itself is well built and does a good job but over time the seals will leak and then the chamber where the micro-switch is fills up with oil. Seal failure is understandable but there's no seal kits available to reseal it so I've had to change it. 3 of them in the last 6 years.
Date published: 2021-04-26
Rated 1 out of 5 by from DPDT Switch Deception Bought this because it had a double pole 15A switch. There is only a single pole switch! Called on overnight shipping status, forever on hold, no call back. Item arrived two days later - not overnight as paid!
Date published: 2020-09-12
  • y_2024, m_12, d_20, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_PSW-111, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the current rating of the contact at 24VDC for the PSW-120?

Asked by: Money4Nothing
The DC ratings for the PSW-120 pressure switches are as follows. 125VDC 0.5A Resistive, 0.03A Inductive 24VDC 2.0A Resistive, 1.0A Inductive Thank you and please feel free to contact us again if you have additional questions
Answered by: engineer rf
Date published: 2019-11-20

What are the materials of all wetted parts?

Asked by: adam_ski
If you are asking specifically about the PSW-108 the wetted parts are Buna-N and Brass.
Answered by: Applicatrions Engineer JK
Date published: 2020-11-23
  • y_2024, m_12, d_20, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PSW-111, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration