Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Side-Mounted Switches for High, Low or Intermediate Level Sensing

Side-Mounted Liquid Level Switches for High, Low or Intermediate Level Sensing

Item# LV-100

Side-Mounted Liquid Level Switches for High, Low or Intermediate Level Sensing LV-100 LV-100
  • Ideal for Tanks with Inaccessible Tops or Bottoms
  • Low Cost, Large Volume OEM Models Available
  • High Pressure Models up to 900 PSI
  • All Polysulfone Models Suitable for Food Industry


  • Cable Material Lead Wires
  • Form Factor 1/2 NPT for LV-90 5/8"-11 thd. and locknut for LV-91 1 NPT for LV-100 Series
  • Switch type SPST SPDT for models LV-100 and LV-101
Compact, rugged and virtually maintenance free, the LV-90 Series level switch can effectively meet the needs of large volume OEM users. The sensor is designed for side mounting into tanks that have restricted space or inaccessible tops or bottoms. Construction is all polysulfone (PSF) for compatibility with a wide range of chemicals and is suitable for food processing requirements. Magnetic SPST switch operation is normally open (dry) when units are installed with float downward, or normally closed (dry) when installed with float upward. The LV-100 Series liquid level switch requires side mounting into vessels, and is designed to provide maximum reliability. The unit should be installed in environments that are free from excessive contamination and high shock. Models are available with either Buna or 316SS float material, and both have positive float and cam action. These versatile level sensors feature SPDT switches that can be wired as either normally open or normally closed other models feature SPST switches which are dedicated as either normally open or normally closed. For high pressure applications, the switches constructed of 316SS will withstand up to 900 PSI.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration