Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

1/4" Optical Liquid Sensor

Optical Liquid Level Sensor

Item# LV171

Optical Liquid Level Sensor LV171 LV171
  • Compact—Fits Interstitial Spaces
  • Unaffected by Vapors Even at High Concentrations
  • Easily Removed, Cleaned and Reinstalled
  • No Moving Parts


  • Cable Material 3-conductor PVC jacketed
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Power Consumption Approximately 18 mA
  • Minimum Ambient Temperature -17.8 {C} (0 {F})
The LV170 optical liquid sensor accurately detects the presence of liquid in fiberglass double-wall tanks, containment sumps and double-wall pipes. Built-in electronic switching ensures dependability throughout its long service life. This reusable sensor easily fits small, interstitial spaces and senses liquid hydrocarbons or water. The unit is unaffected by hydrocarbon vapors, thereby greatly reducing the risk of false alarms. The LV170 sensor for level measurement is easy to remove, clean and reinstall after an alarm condition is triggered, or for maintenance. The LV170 electro-optical sensor contains an infrared LED and a light receiver. Continuous light from the LED is directed into a prism which forms the tip of the sensor. With no liquid present, light from the LED is reflected within the prism to the receiver. When rising liquid immerses the prism, the light is refracted out into the liquid, leaving little or no light to reach the receiver. Sensing this change, the receiver actuates electronic switching within the unit to operate an external alarm or control circuit.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration