Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

V6-Series

V6EPB-BS4EMI FLOTECT FLOW SWITCH, BRASS BODY, IRON TEE, SPDT, 1 1/4 IN BSPT

$383.00

Item# V6EPB-B-S-4E-MI

In stock

Lead Time (If not in stock): 3 weeks
V6EPB-BS4EMI FLOTECT FLOW SWITCH, BRASS BODY, IRON TEE, SPDT, 1 1/4 IN BSPT V6EPB-B-S-4E-MI V6EPB-B-S-4E-MI

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Superior performance with unique magnetically-actuated switch
  • Increased product life due to free-swinging vane, which attracts a magnet within the solid metal switch body and actuates a snap switch by means of a simple lever arm with no bellows, springs, or seals to fail
  • Meets application requirements with durable leak-proof body machined from bar stock
  • Save time and money on maintenance with electrical assembly that can be easily replaced without removing the unit from installation so that the process does not have to be shut down
  • Choice of models in a tee with calibrated vane or field adjustable trimmable vane
  • Quick installation with fitting that installs directly and easily into pipeline with a threadolet, tee, or flange (see application drawings)
  • Meets the most demanding applications with high pressure rating of 1000 psig (69 bar) for the brass body and 2000 psig (138 bar) for the SS body
  • Solves customer level applications needs with low flow model with field adjustable set point

V6EPB-B-S-4E-MI Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Process Connection Size
Wetted Materials
Switch Rating and Type
Switch Type
Body Material
Connection Size
Media Type
Compliance
Compatible Media


  • Body Material Brass
  • Compatible Media Liquid, Gas
  • Compliance CE, UL, CSA
  • Connection Size 1/2" Pipe Size
  • Max Operating Pressure 250 psi (17.2 bar)
  • Media Type Liquid, Gas
  • Process Connection Size 1/2" NPT
  • Process Connection Type NPT
  • Switch Rating and Type 10 A DPDT
  • Switch Type DPDT
  • Wetted Materials Brass, 301 SS, 302 SS, Ceramic

Dwyer Instruments is now a DwyerOmega product brand.


Overview

The Series V6 Flotect Flow Switch is surprisingly compact, and specifically engineered to monitor liquid, gas, or air flows. Time tested in thousands of pipelines installations and processing plants around the world, this Series is Weatherproof, designed to meet NEMA 4 and Explosion-proof (listing included in specifications). Tees are available for installation in pipelines from 1/2" to 2" (12.70 to 50.80 mm). With bushings added the unit is easily adapted to 1/4" and 3/8" (6.35 and 9.53 mm) piping.

Product applications
Protects pumps, motors and other equipment against low or no flow Controls sequential operations of pumps Automatically starts auxiliary pumps and engines Stops liquid cooled engines, machines and processing when coolant flow is interrupted Shuts down burner when air flow through heating coil fails Controls dampers according to flow Signals alarm when emergency shower or eyewash station in use

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration