Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

V10-Series

V10SS FLOTECT FLOW SWITCH, 316SS, SPST REED SWITCH

$191.36

Item# V10SS

In stock

Lead Time (If not in stock): 2 weeks
V10SS FLOTECT FLOW SWITCH, 316SS, SPST REED SWITCH V10SS V10SS

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Superior performance with rugged magnetically-actuated switching design and hermetically sealed reed switch
  • Application flexibility with simple field switch adjustment allowing to toggle between normally open (NO) or normally closed (NC) with no change in the electrical connection
  • Save time and money on maintenance with electrical assembly that can be easily replaced without removing the unit from installation so that the process does not have to be shut down
  • Solves application needs with full size, field-trimmable stainless steel vane provided with removable template calibrated for brass or ductile iron reducing tees with forged steel straight tee/bushing combinations

V10SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Wetted Materials
Body Material
Media Type
Process Connection Type
Process Connection Size
Switch Rating and Type
Features
Compliance
Switch Type
Compatible Media
Connection Size


  • Body Material 303 SS
    Brass
  • Compatible Media Liquid
    Liquid, Gas
  • Compliance CE
    CE, UR, CSA
  • Connection Size 1/2 to 2" Pipe Size
    1/2 to 2" Pipe Size
  • Features Trimmable Vane
    Trimmable Vane
  • Max Operating Pressure 1000 psig (69 bar)
    2000 psig (138 bar)
    1000 psig (69 bar)
  • Media Type Liquid
    Liquid, Gas
  • Process Connection Size 1/2" male NPT
    1/2" male NPT
  • Process Connection Type NPT
    NPT
  • Switch Rating and Type 1.5 A SPST
    1.5 A SPST
  • Switch Type SPST
    SPST, NO OR NC
  • Wetted Materials 301 SS
    301 SS, Brass, Ceramic 8

Dwyer Instruments is now a DwyerOmega product brand.


Overview

The Series V10 Flotect Mini-Size Flow Switches is designed to provide inexpensive, reliable monitoring of the presence or absence of flow in a system. This series is available for field installation in pipelines from 1/2 to 2" diameter and available in brass or 303 SS body.

Product Applications

Proving flow in boilers, hot water heaters, and chillersProtects pumps, motors and other equipment against low or no flow Automatically starts auxiliary pumps and engines.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration