Call us at 1-888-826-6342
Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Dwyer Instruments is now a DwyerOmega product brand.
Ideal for pneumatic conveying systems, the Series DCT500 Low Cost Timer Controller is designed to provide continuous or on-demand cleaning for receivers and pulse jet systems. Available in either 4, 6 or 10 channels, each unit is the same size, minimizing enclosure space and reducing overall sytem installation cost.
The Series DCT500 is simple and easy to use. Time-On and Time-Off settings are selected using two potentiometers. High Limit and Low Limit control inputs are povided for use with on-demand systems.
For added safety, the control circuitry including the control inputs are isolated from the line voltage.
Model | Number of Channels | Power Requirements |
---|---|---|
DCT504A | 4 | 100 to 132 Vac 50/60 Hz |
DCT506A | 6 | 100 to 132 Vac 50/60 Hz |
DCT510A | 10 | 100 to 132 Vac 50/60 Hz |
DCT504ADC | 4 | 10 to 35 Vdc |
DCT506ADC | 6 | 10 to 35 Vdc |
DCT510ADC | 10 | 10 to 35 Vdc |
add as a suffice to model number
-COC | Certificate of Conformance |
-COO | Certificate of Origin - US |
-H | Horizontal Mounting |
-L | Mounting bracket for field retrofits |
-R | Random Off Feature |
-SC | Stop on Clean |
-TO | 10 Second Time On |
-WP | Weatherproof housing |