Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

32-Channel Single-Ended Isolated Analog Input Board

  • RoHS Icon
  • CE Approved

Item# OME-DB-8325/2

32-Channel Single-Ended Isolated Analog Input Board OME-DB-8325/2 OME-DB-8325/2
  • PCI Bus
  • 12-Bit A/D
  • 32 Single-Ended Analog Input Channels
  • 3,000 Vdc Photo-Isolation Protection Analog Input


  • Input Impedance 10 M
  • Input Range Bipolar: ±10 V
  • Conversion Rate 10 KS/s max
  • Maximum Ambient Humidity 90% RH
  • Linearity ±1 bit
  • Maximum Storage Temperature 70 {C} (158 {F}
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Power Consumption +5 V @ 850 mA max
  • Resolution 12-bits
The OME-PISO-813 is an isolated 12-bit A/D board for the PCI bus for IBM or compatible PC. It features a 10 KHz data acquisition rate under DOS and Windows. The OME-PISO-813 provides 32 single-ended analog inputs and has 3000 Vdc photo-isolation from the PC (no channel-to-channel isolation).

Software Development Kit The OME-PISO-813 is supplied with a standard software development kit for Windows 98/NT/2000/XP. The software development kit includes DLL files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. DasyLab and LabView drivers are also included.

Specifications
ANALOG INPUTS
Channels: 32 single-ended
Resolution: 12-bits
Conversion Rate: 10 KS/s max
Input Impedance: 10 M
Overvoltage Protection: ± 35V
Accuracy: 0.01% of reading ±1 bit
Linearity: ±1 bit
Sample & Hold: on chip
Zero Drift: ± 25 ppm/°C of FS max
Power Requirements: +5 V @ 850 mA max
A/D Trigger Mode: software trigger
A/D Data Transfer Mode: polling

OME-DB-8325
GENERAL ENVIRONMENTAL
Operating Temperature:
0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 180 L x 105 mm H (7.1 x 4.1")
Connector: 37-pin D-sub female
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration