Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PCI Bus 96-Bit DIO Board for PCI Bus Computers

Warranty
  • RoHS Icon
  • CE Approved

Item# OME-PIO-D96

PCI Bus 96-Bit DIO Board for PCI Bus Computers OME-PIO-D96 OME-PIO-D96
  • 96 Digital I/O Channels Buffered on the Board
  • 8-Bit Groups Independently Selectable for I/O on Each 24-Bit Port
  • Programmable I/O Ports Under Software Control
  • Connects Directly to OME-DB-24 Series


  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Output Range Sink Current: 64 mA (max)
The OME-PIO-D96 provides 96 TTL digital I/O lines. The OME-PIO-D96 consists of twelve 8-bit
bi-directional ports. The 8-bit ports are named port A (PA), port B (PB), and port C (PC). All ports are configured as inputs upon power-up or reset. The OME-PIO-D96 has one D-Sub connector and three
50-pin flat cable connectors. Each connector provides access to 24 channels of digital I/O.

Each header can connect to a 50-pin flat cable. The flat cable can be connected to OME-ADP-37/PCI
or OME-ADP-50/PCI adapter which can be fixed on the computer chassis. The OME-PIO-DIO96 can be installed in a 5 V PCI bus and supports true "Plug & Play".

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes dll files for programming in C,C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
ALL INPUTS AND OUTPUTS ARE TTL-COMPATIBLE

Logic High Voltage: 2.4 V (min)
Logic Low Voltage: 0.8 V (max)
Sink Current: 64 mA (max)
Source Current: 32 mA (max)
4 Interrupt Sources: CON1, PORT 2, PC0, CON 2, PORT 5, PCO,
CON 3, PORT 8, PCO, CON 4, PORT 11, PCO
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions:
105 H x 180 mm W
(4.1 x 7.1")
Power Consumption: +5 V @1100 mA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration