Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

12-Channel Counter/Timer Board

Warranty
  • RoHS Icon
  • CE Approved

Item# OME-PCI-TMC12

12-Channel Counter/Timer Board OME-PCI-TMC12 OME-PCI-TMC12
  • This product line has been obsoleted. For a potential replacement, please see our Option Boards section.

  • Four 8254 Counter/Timer Chips On Board
  • 12 Independent 16-Bit Counter/Timers
  • 12 External Clock Inputs
  • 12 External Gate Control Inputs
  • Gate Input Can be from External or Previous Counter/Timer Output
  • 5 Interrupt Sources (4 Internal and 1 External)
  • 2 Internal Clock Sources
  • 16 Digital Inputs
  • 16 Digital Outputs


  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Output Range +64 mA (max)
  • Power Consumption +5 V @500 mA max
The OME-PCI-TMC12 is a PCI-Bus general purpose counter/ timer and digital I/O board. It provides twelve 16-bit counter/ timer channels. Two internal clock sources (8M /1.6M and 0.8M / 80K) are selected by jumper. Four 8254 chips provide a variety of powerful counter/timer function modes to match your industrial and laboratory applications.

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes dll files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
Input/Output Level: TTL
Input Logic High Voltage: 2.0 V (min)/5.0 V (max)
Input Logic Low Voltage: -5.0 V (min)/0.8 V (max)
Input Load Current: -0.45 mA (min)+70 µa
Output Sink Current: +64 mA (max)
Input Source Current: -15 mA
Power Consumption: +5 V @500 mA max
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 105 H x 150 mm L (4.1 x 5.9")
Connector: Counter/timers, 37-pin D-sub; digital I/O, two 20-pin headers
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
16 channel relay output board, includes 1 m (3') cable (OME-CA-2010)
$317.60
8 In Stock
16 channel isolated digital input board, 0 includes 1 m (3') cable (OME-CA-2010)
$204.07
4 In Stock
20-pin extender (extends the dual 20-pin digital I/O flat cable connectors on the board to the PC slot window, includes two 20-pin cables, (OME-CA-2002)
$101.50
1 In Stock
DIN rail mount I/O connector block with 37-pin D-Sub connector, includes 1 m (3') cable (OME-CA-3710)
$167.71
0 In Stock
24 channel open collector output board with 1.5 m (5') 37-pin D-Sub cable
$149.05
0 In Stock
en-US
en
Save Configuration