Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

48-Bit DIO Boards with Counter/Timer for PCI Bus and PCI Express Bus

  • RoHS Icon
  • CE Approved

Item# OME-PEX-D48

48-Bit DIO Boards with Counter/Timer for PCI Bus and PCI Express Bus OME-PEX-D48 OME-PEX-D48
  • 48 Digital I/O Channels Buffered on the Board
  • Two Bi-Directional 24-Bit Ports
    (One D-Sub 37-pin Connector, One 50-pin Flat Connector)
  • Eight-Bit Groups Independently Selectable for I/O on each 24-Bit Port
  • Connects Directly to OME-DB-24P Daughter Boards


  • Cable Type 50-pin flat cable
  • Maximum Ambient Humidity 90% RH
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Power Consumption +5 V @900 mA
The OME-PIO-D48U and OME-PEX-D48 provides 48 TTL digital I/O lines and consists of six 8-bit bi-directional ports. The OME-PIO-D48U has one 24-bit digital I/O port that is accessed via the 37-pin D-Sub connector and a second 24-bit digital I/O port that is accessed via the 50-pin flat cable connector. The 8-bit ports on each connector are named port A (PA), port B (PB) and port C (PC).

All ports are configured as inputs upon power-up or reset. The 50-pin header can be connected to a
50-pin flat cable. The flat cable can be connected to OME-ADP-37/PCI or OME-ADP-50/PCI adapter which can be fixed on the computer chassis. The OME-PIO-D48U can be installed in a 3.3 V or 5 V PCI bus and supports true "Plug & Play". The OME-PEX-D48 can be installed in a PCI Express x 1 bus.

Software Development Kit
All boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes DLL files for programming in C,C++or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
PCI BUS TYPE:

OME-PIO-D48U: 3.3 V/5 V universal
OME-PEX-D48: PCI Express x 1

ALL INPUTS AND OUTPUTS ARE TTL COMPATIBLE
Logic High Voltage: 2.4 V (min)
Logic Low Voltage: 0.8 V (max)
Sink Current: 64 mA (max)
Source Current: 32 mA (max)
Power: +5 V @900 mA

ENVIRONMENTAL
Operating Temperature:

0 to 60°C (32 to 140°F)
Storage Temperature:
-20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 105 H x 156 mm W (4.1 x 6.1")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration