Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

24-Channel OPTO-Isolated Input Board w/ Digital Input Channels

24-Channel OPTO-Isolated Input Board

$565.93

Item# OME-DB-24PD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $565.93
5-9 $537.63
10-24 $526.31
25-49 $503.68
50-99 $492.36
100+ $481.04

In stock

Lead Time (If not in stock): 3 weeks
24-Channel OPTO-Isolated Input Board OME-DB-24PD OME-DB-24PD
  • Optically Isolated Digital Input Channels
  • Connects Directly to OME-PIO-D144
  • AC/DC Signal Input
  • AC Signal Input with Filter

OME-DB-24PD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Input Type
Output Type
Other Features


The OME-DB-24P is a 24 channel isolated digital input daughter board for OME-PIO-D144 digital input board. The optically isolated inputs of the OME-DB-24P consist of a bi-directional opto-couples with a resistor for current sensing. You can use the OME-DB-24P to sense DC signals from TTL levels up to 24 V. You can also use OME-DB-24P to sense a wide range of AC signals. The OME-DB-24P registers a constant logic high if the frequency of the input AC signal is greater or equal to 1 kHz, and if the voltage of the AC signal is at least 4 Vrms. If you are using an AC input signal, you must short the AC filter jumper. You can use the board to isolate the computer from large common-mode voltages, ground loops and voltage spikes that often occur in industrial environments.

Specifications
I/O CONNECTOR ELECTRICAL SPECIFICATIONS
Configuration:
24 optically isolated digital input channels
Compatibility: TTL compatible
Connector: OME-DB-24P, one 50-pin header; OME-DB-24PD,
one 50-pin header and one 37-pin D-sub connector

DIGITAL INPUT
Number of channels:
24, each with
its own ground reference isolated from other channels
Maximum Input Voltage: 24 Vdc or 24 Vac
Input Impedance: 1.2 K Ω

SOURCE CURRENT
5 V inputs:
4 mA per channel (min)
24 V inputs: 20 mA per channel (min)
Response Time: 20 µs without filter/2.2 ms with filter
Power Supplies: +5 V @336 mA max
Dimensions: 132 H x 220 mm W (5.2 x 8.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 175°F)
Humidity: 5 to 90% RH non-condensing
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
50-pin flat cable, 1.5 m (5')
$62.01
0 In Stock
37-pin male-male D-sub connector cable 2 m (7')
$121.99
0 In Stock
37-pin male-male D-sub connector cable 1 m (3')
$101.50
0 In Stock

Related Categories

en-US
en
Save Configuration