Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

100 S/s 16-Channel 16-Bit Analog Input Board for the ISA Bus

  • RoHS Icon
  • CE Approved

$186.30

Item# OME-DB-8225/2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $186.30
5-9 $176.99
10-24 $173.26
25-49 $165.81
50-99 $162.08
100+ $158.36

In stock

Lead Time (If not in stock): 3 weeks
100 S/s 16-Channel 16-Bit Analog Input Board for the ISA Bus OME-DB-8225/2 OME-DB-8225/2
  • 16-Bit A/D Converter
  • 12-Bit D/A Converter
  • 16 Single-Ended or 8 Differential Inputs
  • 100 KS/s Sampling Rate

OME-DB-8225/2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Number Of Channels
Form Factor


  • Input Impedance 10
  • Input Range +10 V
  • Conversion Rate 100 KS/s
  • Maximum Ambient Humidity 90% RH
  • Linearity 0.006% FS
  • Maximum Storage Temperature 70 {C} (158 {F}
  • Minimum Ambient Temperature 0 {C}
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Output Range 0 to 5 V or 0 to 10 V
  • Power Consumption +5 V @650 mA (max)
  • Resolution 16-bits
The OME-A-826PG is a 16-bit multifunction analog and digital I/O board for PC/AT compatible computers. The OME-A-826PG offers 16 single-ended or 8 differential analog inputs, plus two channels of analog output with 12-bits resolution. In addition, the OME-A-826PG has 16 digital inputs, 16 digital outputs and one counter/timer channel. The OME-A-826PG provides gains of 1, 2, 4 and 8. It has a maximum sampling rate of 100 KS/s. DMA operation is jumper selectable for levels 1 or 3. Interrupts are jumper selectable between 3 and 15.

Software Development Kit
All data acquisition boards are supplied with a standard software development kit for Windows 98/NT/2000/XP. The software development kit includes DLL files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
ANALOG INPUT
Channels:
16-channel single-ended or 8-channel differential
Input Ranges: +10 V, +5 V, +2.5 V, +1.25 V
Resolution: 16-bits
Conversion Rate: 100 KS/s
Input Impedance: 10,000 Ω//6pf
Overvoltage Protection: +35 V
Linearity: +1-bit
Sample & Hold: on chip
Zero Drift: 19 ppm/°C of full scale

D/A OUTPUTS
Channels:
2 independent
Type: 12-bit double buffers
Linearity: 0.006% FS
Output Driving: 5 mA
Output Range: 0 to 5 V or 0 to 10 V
External Reference: Max +10 V
Output Current: +5 mA

DIGITAL I/O
Inputs:
16 (LSTTL)
Input Low: VIL = 0.8 V max IIL = -0.4 mA max
Input High: VIH = 2.0 V min IIH = 20 µA max
Outputs: 16 channel TTL levels
Outputs Low: VOL = 0.5 V max @ IOL = 8 mA max
Outputs High: VOH = 2.7 V min IOH = -400 µA max

COUNTER/TIMER
Programmable Internal Timer:
(0.0045 Hz 0.5 MHz)
Type: 82C54
A/D Pacer: 16-bit counter
Interrupt Channel: 3-15 jumper selectable

General Environmental
Power Requirements:
+5 V @650 mA (max)
Operating Temperature: 0 to 50°C (32 to 172°F)
Storage Temperature: -20 to 70°C (-4 to158°F)
Software: Windows 95/98/NT
Humidity: 0 to 90% RH non-condensing
Dimensions: 122 H x 170 mm W (4.8 x 6.7")
Connector: analog I/O, 37-pin D-Sub; digital I/O, two 20-pin headers
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration