Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Expandable Timer Controller

Master Timer controller, 6 channels

$336.00

Item# DCT1006

In stock

Lead Time (If not in stock): 8 Days
Master Timer controller, 6 channels DCT1006 DCT1006

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Universal power requirements match any line powered application offering versatility
  • Built in wire strip gauge for ease of installation
  • Optional weather and explosion proof housings for harsh environments

DCT1006 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number Of Channels
Supply Voltage
Form Factor
Maximum Current/Channel
On Time
Off Time
Additional Features


  • Form Factor Panel
  • Input Frequency 50/60 Hz
  • Maximum Current/Channel 3 A
  • Number of Channels 6
  • Off Time (sec) 1 to 255
  • Off Time Accuracy (% of setting) greater of +/-1% rdg or +/-50 msec
  • On Time (msec) 10 to 600
  • On Time Accuracy (msec) +/- 10
  • Operating Temperature Range -40 to 60°C (-40 to 140°F)
  • Storage Temperature Range -40 to 80°C (-40 to 176°F)
  • Supply Voltage 85 to 270 Vac

Dwyer Instruments is now a DwyerOmega product brand.


The Series DCT1000 Dust Controller Timer simplifies on-demand cleaning requiremens by eliminating the need for external devices such as pressure switches, relays and timers. The modular design allows for use as a continuous or on-demand cleaning control using the optional plug-in pressure modules.


The Series DCT1000 is the same size for all three versions of channel capacity, 6, 10 and 22 channels allowing one board size to be the standard for one enclosure. The DCT1000 family was designed specifically for pulse-jet type dust collectors. It also has the capability to automatically detect when a channel expander has been connected, expandable up to 255 channels.

Applications:

Dust Collection
Pneumatic Conveying
Cement Batch Plants

Model Chart

Model Number of Channels Power Requirements DP range
DCT1006 6 85 to 270 Vac 50/60 Hz N/A
DCT1010 10 85 to 270 Vac 50/60 Hz N/A
DCT1022 22 85 to 270 Vac 50/60 Hz N/A
DCT1110 10 85 to 270 Vac 50/60 Hz N/A
DCT1122 22 85 to 270 Vac 50/60 Hz N/A
DCP100A N/A N/A 10" w.c.
DCP200A N/A N/A 20" w.c.

Options Chart

add as a suffice to model number

-AT Aluminum Tag
-COC Certificate of Conformance
-COO Certificate of Origin - US
DCP100A Pressure Module 10" w.c.
DCP200A Pressure Module 20" w.c.
-EXPL Explosion Proof Housing
-ST Stainless Steel Tag
-WP Weatherproof housing
-WPP Weatherproof Housing with Pressure Connection
-WPPS Weatherproof Housing with Pressure Connection & Switch
-WPPH Weatherproof Housing with Horizontal Pressure Connections
-WPPHS Weatherproof Housing with Horizontal Pressure Connections & Switch
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
LCD Panel Meter
$152.00
0 In Stock
Channel expander cable, 1 ft
$14.00
0 In Stock
Channel expander cable, 2 ft
$15.75
0 In Stock
Channel expander cable, 4 ft
$19.25
0 In Stock
10" w.c. differential pressure module
$323.00
0 In Stock
20" w.c. differential pressure module
$323.00
0 In Stock
en-US
en
Save Configuration