Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Speed Sensor Kit for NEMA C Motor Face Mount

60 Pulses per Revolution, NEMA 56C Face Motor

$815.13

Item# OMDC-CF-H60

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $815.13
10-24 $774.37
25-49 $758.07
50-99 $725.47
100-199 $709.16
200+ $692.86

In stock

Lead Time (If not in stock): 4 weeks
60 Pulses per Revolution, NEMA 56C Face Motor OMDC-CF-H60 OMDC-CF-H60
  • For All NEMA C Face Motors
  • Molded Sensing Disk, Impervious to Dust, Oil and Water
  • Output: NPN Open Collector Capable of Sinking 20 mA DC
  • Operating Temperature: -40 to 125°C (-40 to 257°F)

OMDC-CF-H60 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Output


The OMDC-CF series sensor mounts directly to a motor’s, NEMA C face. It operates at a 4.5 to 24 Vdc level producing a square wave output which may be used with closed loop controls, or other digital devices.
The OMDC-CF Series motor pick-up sensor kit can be used in place of the OMDC-PU-E series to monitor motor speeds when access to the motor shaft is otherwise impossible.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration