Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Cutler-Hammer Harsh Duty Series Photoelectric Sensors

Photoelectric Sensors - Harsh Duty Series

$533.35

Item# E58-30TS250-GA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $533.35
5-9 $522.68
10-24 $512.02
25-49 $490.68
50-99 $485.35
100+ $480.02

In stock

Lead Time (If not in stock): 8 weeks
Photoelectric Sensors - Harsh Duty Series E58-30TS250-GA E58-30TS250-GA
  • Tempered Glass Lens Cover Protects Against Abrasion
  • Output Indicator is Visible for Full 360°
  • All Models Have Visible Red Beam
  • Sensors are Available in 18 and 30 mm (0.71 and 1.30') Diameters

E58-30TS250-GA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Sensing Range
Supply Voltage
Field of View
Diameter
Features
Connection Type


  • Indicator Lights steady when output is ON
  • Enclosure Rating NEMA 1
The Cutler-Hammer® E58 Harsh Duty Series by Eaton’s electrical business was designed to withstand your harshest physical, chemical and optical environments. Extensive research dictated the choice of materials used in this sensor. Stainless steel, PVDF and tempered glass components are mechanically assembled using FKM seals to ensure complete sealing and resistance to industry chemicals. All adhesives and potting subject to failure from chemical attack have been eliminated from the design. The result is a sensor highly resistant to chemical attack and moisture intrusion, that can withstand heavy shock and vibration in almost any application. E58 harsh duty sensors feature unparalleled optical performance. They are designed to withstand the harshest physical, environmental, and optical environments, such as:

Automotive:  Survives constant exposure to lubricants, cutting fluids, coolants and glycols, plus flying metal-cutting chips and tough physical abuse.

Food processing:  Unaffected by high-pressure chemical washdowns using sanitizers, surfactants, and cleaning agents including diluted bases and acids.

Forest industry:  Resists anti-fungal and anti-stain agents, wood preservatives, pitch and lubricants.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Bracket for 18 mm tubular sensors
$20.92
0 In Stock
Mounting Bracket, adjustable ball swivel, for 18mm sensors
$39.03
0 In Stock
Reflector, 32 mm (1.25") diameter with adhesive back, 2 to 3 K reflectivity
$11.18
0 In Stock
Bracket for 30 mm tubular sensors
$27.34
3 In Stock
Reflector, 55 mm (2.18") diameter with mounting hole, 2 to 3 K reflectivity
$12.65
2 In Stock
Reflector, 76 mm (3") diameter with mounting hole, 10 K reflectivity
$14.25
0 In Stock
en-US
en
Save Configuration