Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Mark 4 Rotary Position Indicator

$2,321.28

Item# 49VD6-MT-IS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,321.28
5-9 $2,205.22
10-24 $2,158.79
25-49 $2,065.94
50-99 $2,019.51
100+ $1,973.09

In stock

Lead Time (If not in stock): 3 weeks
Mark 4 Rotary Position Indicator 49VD6-MT-IS 49VD6-MT-IS
  • Thru-shaft design that features a 1" bushing for long life
  • O-Rings to seal the switch compartment for hazard, corrosion, and leak protection
  • EZ set cams on switch models provide simple set point adjustment
  • A more cost effective alternative to the Mark 1 series for less demanding applications

49VD6-MT-IS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Switch Type & Rating
Driving Method
Enclosure
Conduit Connection
Temperature Limit
Rotational Travel
Product Rating


  • Maximum Altitude 2000 meters
  • Mounting Orientation Not position sensitive
  • Operational Life Over 10,000,000 cycles

The Proximity™ Series Mark Position Indicators/Switches/Transmitters are a line of position indicators with a selection of various output options. A thru shaft drive is incorporated in the Mark 4 making the unit a more cost effective alternative to the Mark 1 in applications that are not as demanding. The units are purchased for either direct drive applications, such as rotary valves or lever drive applications, such as linear valves. Adjustable visual indicator on direct drive units that displays OPEN/CLOSED status and degrees.

APPLICATIONS


Rotary valve actuators and dampers
Linear valve actuators and cylinders
Manual valves
Gear operators
Positioners
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration