Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Parallel Pneumatic Grippers - Low Profile, Force 116 to 160 N

Parallel Pneumatic Grippers - Low Profile

$1,014.87

Item# RPL-3M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,014.87
10-24 $964.13
25-49 $943.83
50-99 $903.23
100-199 $882.94
200+ $862.64

In stock

Lead Time (If not in stock): 12 weeks
Parallel Pneumatic Grippers - Low Profile RPL-3M RPL-3M
  • Precision Gripping-Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
  • Gripper Force 116 to 160 N (26 to 36 lbs) Stroke 6.4 to 19.1 mm (0.25 to 0.75')
  • Accuracy of 0.05 mm (0.002') and Repeatability of 0.03 mm (0.001')
  • Rigid and Low Friction Design Allows for Longer Finger Lengths for Use on Delicate Parts

RPL-3M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Jaw Opening
Grip Force




RPL Series Gripper is a pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V' roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. This gripper supports longer finger length designs compared to other grippers of similar sizes. These grippers are available in stroke lengths from 6.4 to 19.1mm (0.25 to 0.75') with a grip force from 116 to 160 N (26 to 36 lbs).

Linear motion pneumatic components are double acting cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

TECHNICAL SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 0.3 to 7 bar(5 to 100 psi)
    Cylinder Type: Dual double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
    FKMSeals (Optional): -30 to 120°C(-20 to 250°F)
Maintenance Specifications
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes *Addition of lubrication will greatly increase service life.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Sensor mounting kit, 1 required
$49.06
0 In Stock
Quick disconnect cable [5 m (16') long]
$100.81
0 In Stock
PNP magneto resistive sensor long barrel with quick disconnect, 1 or 2 required
$253.46
2 In Stock
Quick disconnect cable [2 m (6') long]
$58.29
1 In Stock
Fail safe valve (models 088M and 125M only)
$125.39
0 In Stock
Sensor Accessories
NPN magneto resistive sensor short barrell with quick disconnect fitting
$169.96
4 In Stock
en-US
en
Save Configuration