Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Pneumatic Parallel Grippers, Short Stroke, 3 Stroke Lengths

Pneumatic Parallel Grippers, Short Stroke Gripper

$1,708.74

Item# DPDS-047M-013-B-V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,708.74
10-24 $1,623.30
25-49 $1,589.13
50-99 $1,520.78
100-199 $1,486.60
200+ $1,452.43

In stock

Lead Time (If not in stock): 12 weeks
Pneumatic Parallel Grippers, Short Stroke Gripper DPDS-047M-013-B-V DPDS-047M-013-B-V
  • Pneumatic Parallel Gripper Available in 3 Stroke Lengths
  • Modular Automation with DIRECTCONNECT™, Mates with Slides and Rotaries without Adaptor Plates.
  • Multiple Mounting Locations on Top and Back
  • Multiple Air Port Locations are Standard

DPDS-047M-013-B-V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Jaw Opening
Grip Force



DPDS Series Pneumatic Gripper is a small parallel 2-jaw gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are attached to the bottom and are supported throughout the length of the body. Dowel holes are located in the body and jaws for exact location.
DPDS Pneumatic Grippers are available in stroke lengths from 2.4 to 6.4 mm (0.09" to 0.25") with a force grip ranging from 62 to 445 N (14 to 100 lbs). The DPDS pneumatic gripper is a modular automation component and can be mounted to DLM Rail Slides or DRF Rotary Actuators without additional adaptor plates. They can be mounted on the top or back and have air ports on the top, back and front to support mounting and operation in any direction. Top manifold air ports can be used to help eliminate tubing and fittings at the gripper location. Accessory mounting slots make it easy to add magneto sensors.

Pneumatic linear motion components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device.

Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN signals.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Pneumatic Parallel Grippers, Short Stroke Gripper
$82.07
0 In Stock
Accessories
PNP magneto resistive sensor long barrel with quick disconnect, 1 or 2 required
$253.46
2 In Stock
PNP magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required
$235.34
6 In Stock
Quick disconnect cable [2 m (6') long]
$58.29
1 In Stock
Quick disconnect cable [5 m (16') long]
$100.81
0 In Stock
Manifold o-ring seal kit (models 047M and 056M only)
$82.07
0 In Stock
M5 fail safe valve, 1 required
$125.39
0 In Stock
Mini-swivel elbow air fitting, 3M thread and 4mm tubing barb
$17.99
10 In Stock
Sensor Accessories
NPN magneto resistive sensor 90º barrell with quick disconnect fitting
$169.96
0 In Stock
Sensor Accessories - Sensors and Cables Sold Separately
NPN magneto resistive sensor short barrell with quick disconnect fitting
$169.96
4 In Stock
en-US
en
Save Configuration