PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $481.09 |
10-24 | $457.04 |
25-49 | $447.41 |
50-99 | $428.17 |
100+ | $418.55 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The LD320A Series of linear displacement transducers is the perfect combination of high accuracy and ruggedness to suit most general purpose applications. Not only do these products have up to 0.25% linearity, but they are also rated IP67 with a 304 stainless steel case that is hermetically sealed.
Range | A mm (in.) | B mm (in.) |
---|---|---|
-10 to 10 mm | 109 (4.29) | 12.5 (0.49) |
-25 to 25 mm | 169 (6.65) | 29.5 (1.16) |
-50 to 50 mm | 209 (8.23) | 55 (2.17) |
-100 to 100 mm | 291.3 (11.5) | 125 (4.92) |
Model | Sensitivity (mV/V/mm) @ 3Vrms, 3kHz | Output (mV) |
---|---|---|
LD320A-2.5 | 37 | 555 |
LD320A-5 | 37 | 1110 |
LD320A-7.5 | 13 | 3900 |
LD320A-15 | 18.5 | 832.5 |
LD320A-25 | 4 | 2400 |
LD320A-50 | 11 | 1650 |
LD320A-75 | 4 | 1800 |
LD320A-100 | 11 | 990 |