Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Related Categories

Stepper Motors

3 Products
Integrated Stepper Motors,Advanced Features,Control Options

Integrated Stepper Drives/Motors with Advanced Features and Control Options, Pulse & Direction, Analog Input (Velocity/Position), Serial Commands, Multi-Axis, Microstepping

Washdown Stepper Motors for Wet and Dusty Environments

The OMHW Series are stepper motors designed for wet and dusty environments. They are bipolar IP65-Rated with NEMA 23, 24 and 34 frame sizes available.

2-phase Biploar Step Motors with High Torque Models

The OMHT Series are 2-phase Biploar Step Motors with size ranging from NEMA 11 to NEMA 34. Torque ranges are up to 1845 oz-in with microstepping up to 51,200 steps/rev.

Related Categories

Stepper Motors

Stepper Motors are crucial components in a variety of industrial, commercial, and laboratory applications. These motors offer high torque, accuracy, and reliability and are used in applications where precise positioning and control are needed.
Searching for your items
en-US
en
Save Configuration