The OMPM-DC Series DC Motors are TENV or TEFC Enclosure type with a NEMA 56C Frame Size that range from 1/3 to 2 HP. They have a max speed of 1800 RPM.
AC and DC Motors are a staple of many industrial, commercial, and laboratory applications. Omega Engineering offers AC and DC motors built to deliver reliable long-term performance.
Our TENV and TEFC Enclosure type motors are designed for optimal performance and durability, with a NEMA 56C Frame Size that ranges from 1/3 to 2 HP and a maximum speed of 1800 RPM.
Our motors are ideal for use in a variety of industries including manufacturing, processing, and assembly. In laboratories, our AC and DC Motors are perfect for powering pumps, mixers, compressors, and other laboratory equipment. Our motors are also suitable for use in robotics and automation.