Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Accelerometers Laboratory Grade for High Vibration Levels

Item# ACC103

Accelerometers Laboratory Grade for High Vibration Levels ACC103 ACC103
  • 10 mV/g Output to 500 g's
  • Ideal for Laboratory Shake Testing
  • High Shock/Acceleration Range up to ±500 g’s
  • Fast Turn-on Time (1 Sec.)


  • Amplitude Non-linearity ±2% up to 500 g peak
  • Base Strain Sensitivity 0.001 g per microstrain @ 25°/µσ
  • Connection Type 10-32 male
  • Electrical Noise Broadband 0.007 g (rms)
  • Measurement Type Speed
  • Output Impedance 100 Ω
  • Resonance Frequency >40 kHz
  • Transverse Sensitivity 5% of axial max
The ACC103 laboratory accelerometer is ideal for use in shake tests, vibration labs, and other general purpose vibration applications. The ACC103 weighs only 15 grams, ideal for applications where low accelerometer weight is critical. It has a 10 mv/g output which can measure vibrations up to 500 g's.

SPECIFICATIONS
Frequency Response: 1 Hz to 10 kHz (up to ±10% rated output shift)
Rated Output: 10 mV/g nominal @ 100 Hz
Frequency Range: 2 Hz to 10 kHz (up to ±5% rated output shift)
Amplitude Range: ±500 g peak
Amplitude Linearity: ±2% up to 500 g peak
Temperature Range: -50 to 120°C (-60 to 250°F)
Temperature Sensitivity Effect: 0.06% FS/°F
Discharge Time Constant: 0.5 s min
Transverse Sensitivity: 5% of axial max
Strain Sensitivity: 0.001 g per microstrain @ 25°/µσ
Maximum g Without Clipping: ±1000 g
Mounted Resonance Frequency: >40 kHz
Output Impedance: 100 Ω
Bias Voltage: 10V nominal
Base Strain: 0.03 g/microstrain nominal
Noise Floor (Wideband): 0.007 g (rms)
Weight: 1.5 g (0.05 oz) nominal (without cable)
Material: Stainless steel
Dimensions: 7.11 H x 6.35 mm hex base (0.28 x 0.25')
Connector: 10-32 male, cable not included (order model no. ACC-CB2-10)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accelerometers Laboratory Grade for High Vibration Levels
$117.96
0 In Stock
Accessories-Cables
7 in coaxial cable (BNCM/pigtail)
$33.83
3 In Stock
2 ft coaxial cable (BNCM/banana plug)
$78.97
0 In Stock
en-US
en
Save Configuration