Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

B&K Vibro Accelerometer with MIL-C-5015 Connector

Brüel & Kjaer Vibro Accelerometer with MIL-C-5015 Connector

$514.10

Item# AS-062/050/0

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $514.10
5-9 $488.40
10-24 $478.11
25-49 $457.55
50-99 $447.27
100+ $436.99

In stock

Lead Time (If not in stock): 14 weeks
Brüel & Kjaer Vibro Accelerometer with MIL-C-5015 Connector AS-062/050/0 AS-062/050/0
  • Rugged (IP66/ IP67) and corrosion resistant design 
  • Integrated cable - no additional screw-on connection needed

AS-062/050/0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Acceleration Range
Frequency Range (Nominal)
Output Type
Mounting Type
Features


  • Apx. Weight 130 g
  • Capacity 5000 g
  • Connection MIL C-5015
  • Constant Current Supply +24 V Nominal (18 to 30 Vdc)
  • Environmental Rating IP67/IP68
  • Frequency range 1.5 Hz to 13 kHz (± 3 dB)
  • Housing Material Stainless Steel
  • Measuring Range ±80 g
  • Mounting Screw Threaded stud M8 x 14 / Threaded stud M8 / 1/4“ 28 UNF
  • Mounting Torque 3.5 Nm
  • Nominal Sensitivity at 80 Hz 100 mV/g
  • Operating Temperature Range -55 to 125 °C (-67 to 257 °F)
  • Output Resistance ≤ 300 Ω
  • Overload Capacity - Constant 500 g
  • Resonant Frequency (Typical) >20 kHz
  • Sensitivity Accuracy ± 5%
  • Storage Temperature Range -20 to 70 °C (-4 to 158 °F)

The AS-062 is designed for industrial vibration measurements and particularly suitable for general measurements on rotating machinery. It covers a broad application range like monitoring of turbines compressors pumps generators etc. Its robust and high-quality design make this sensor the perfect match for demanding applications.

This acceleration sensor operates according to the piezo-electric principle. A piezo-element and an internal sensor mass form a spring-mass system in the sensor.

If this system is subjected to vibrations the mass produces an alternating force on the piezo element. As a result of the piezo effect an electrical charge is produced that is proportional to vibration acceleration. An integrated amplifier converts this charge signal into a usable voltage signal.


Brüel & Kjaer Vibro Accelerometer Selection Table

Model

picture

sensor
technology

Sensitivity

Sensitivity
accuracy

Frequency
range
[Hz]

Resonant
frequency

measuring
range

connector
type

connector
style

cable
connection

AS-667

 

 

compression type

100 mV/g

± 10%

0.5 Hz to 13 kHz: (±3 dB)

typ 30 kHz

60 g

M12 - 4 pole

top

mountable

AS-668

 

 

compression type

100 mV/g

± 10%

0.5 Hz to 13 kHz: (±3 dB)

typ 30 kHz

60 g

M12 - 4 pole

lateral

mountable

AS-063

 

 

compression type

100 mV/g

± 5%

1.5 Hz to 13 kHz (± 3 dB)

35kHz ± 3 kHz

80 g

MIL-C-5015

top

mountable

AS-062

 

 

compression type

100 mV/g

± 5%

1.5 Hz to 13 kHz (± 3 dB)

> 20 kHz

80 g

n.a.

lateral

integrated

AS-070/001

 

 

shear type (ring)

100 mV/g

± 20%

0.32 Hz to 10 kHz (± 3 dB)

> 25 kHz

50 g

n.a.

lateral

integrated

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
One Channel Accelerometer Power Unit
$654.20
0 In Stock
1- to 4-channel vibration monitoring system
$1,593.82
0 In Stock
en-US
en
Save Configuration