Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Digital Panel Meters For Temperature, Process, Voltage & Current

Digital Panel Meters For Temperature, Process, Voltage and Current

Item# DP63000A-E

Digital Panel Meters For Temperature, Process, Voltage and Current DP63000A-E DP63000A-E
  • Thermocouple or RTD Input Models
  • Programmable Temperature Offset
  • Selectable °F or °C with 1 or 0.1 Degree Resolution
  • 3 Selectable Process Ranges


Description

The DP63000 Series provides theuser the ultimate in flexibility, fromits complete user programming tothe optional setpoint control andcommunication capability. TheDP63000-TC accepts a thermocoupleinput. The DP63000-RTD acceptsan RTD input and both provide atemperature display in Celcius orFarenheit. The meter also featuresminimum and maximum displaycapture, display offset, °F or °Cindicator, and programmableuser input. The display can betoggled either manually orautomatically between the selecteddisplays. Other models includeprocess, DC voltage or current inputsignal and provides a display in thedesired unit of measure.
The DP63000 Series display has12.2 mm (0.48") H digits. The LCDmodel is available in 2 versions,reflective and red/green backlight.

Note: The reflective displaymodels have been discontinued due to low sales but some stock may still be available.

The backlight version is user selectablefor the desired color andalso has variable display intensity.The capability of the DP63000 canbe easily expanded with the additionof option modules. Setpointcapability is field-installable with theaddition of the setpoint outputmodules. Serial communicationscapability for RS232 or RS485 isadded with a serial option module.
The DP63000 can be powered froman optional power supply thatattaches directly to the back of aDP63000. The power supply ispowered from 85 to 250 Vac andprovides up to 400 mA to drive theunit and sensors.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration