Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Digital Timer with 5 Independent Relays

Programmable Timer

Item# PTC-16

Programmable Timer PTC-16 PTC-16
  • This product is no longer available. For a potential replacement, please see PTC-16-A .

  • 5 Independent Timers or Relays
  • 5 Programmable Timer Modes
  • 3 Timing Ranges
  • External Start or Reset
  • Large Clear LED Display with Status Indicators
  • Security Coded Program Access


The PTC-15 timer is a programmable digital timer with five relay outputs, each of which has five selectable operating modes and an external start/reset function. Each output can be programmed either in timed or instantaneous mode, making it a particularly flexible unit for in-panel machine control applications that do not warrant the cost or complexity of an industrial PLC. The PTC-15 is an economic alternative to individual DIN rail mounted timers or relays, reducing installation costs by keeping wiring to an absolute minimum. Simple programming, a large bright LED display, and a standard DIN rail mounting package only 70 mm (2.75") wide make the unit particularly attractive in applications where space is at a premium. The PTC-15 covers time ranges from 0.1 seconds to 100 hours in one model and is available in 12/24 Vac/Vdc or 110 Vac and 230 Vac power supply versions. The programming routines are password protected for security.

Specifications
Timing Ranges:
0 to 999.9 sec, 0 to 999.9 min,
0 to 99 min 59 sec, 0 to 99 hr, 59 min
Timing Modes:
DE: Delay on energize
INT: Interval
DD: Delay on de-energize
CCT: Cycle timer with
cycle limiter
DODO: Delay on/delay off
RLY: Externally activated relay
Supply Voltage:110 Vac and 240 Vac or 12 to 24 Vac/Vdc
Supply Variation:±10% of supply voltage
Power Drain: 3 Va max
Output Ratings:
OP 1 and 2: SPDT relay 5 A @ 240 Vac resistive
OP 3 to 5: SPST relay 5 A @ 240 Vac resistive
Reset Time:100 msec max
Ambient Conditions
Working Temp:0 to 50°C (32 to 122°F)
Storage Temp:0 to 70°C (32 to 158°F)
Approvals: Complies with CE directives EN50081-1 and
EN50082-1 for EMC and EN61010-1 for low voltage
Weight: 290 g (10.2 oz)

Please Review Product Specs pdf for complete product details
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration