Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Mount Digital Timer With 2 Relay Output

Multifunction Digital Timer

$186.75

Item# PTC-16-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $186.75
10-24 $177.41
25-49 $168.08
50-99 $158.74
100-499 $149.40
500+ $140.06

In stock

Lead Time (If not in stock): 3 weeks
Multifunction Digital Timer PTC-16-A PTC-16-A
  • 4 digit backlit LCD display digital timer
  • 24 programmable timing modes
  • 0-9999sec or 0-9999min time ranges
  • 24 to 240V AC/DC powered

PTC-16-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output
Supply Voltage Type
Additonal Features


The Omega PTC-16-A digital timer is a 4 digit multifunction, multi-time range timer suitable for controlling the operation of equipment, machinery, systems or processes in a wide range of industrial applications. This dual digital timer has two relay outputs which can be configured as two independent timed outputs. A choice of 24 timing function modes can be selected for each of the outputs, together with a time range from 1 second to 9999 minutes. The output contacts are fully isolated from the supply voltage. These timers are housed in a compact DIN rail mounting enclosure measuring only 36mm in width and are powered from a wide range of 24 to 240Vac/dc.

Specifications

SPECIFICATIONS

Accuracy

±3sec/24hours

Power Supply Voltage

24 to 240Vac

Burden

<3VA

Frequency

50/60Hz

Time Ranges

0 to 9999sec
0 to 9999min

Relay Output

Single pole changeover contact and single pole N/O contact

Contact Rating

OP1 8A at 250Vac/30Vdc (resistive)
OP2 8A at 250Vac/30Vdc (resistive)

Electrical Contact Life

100,000 operations

Reset Time

100ms approx.



MECHANICAL

Enclosure

Panel mounting to DIN
43700, Self extinguishing plastic case
Plug in connection terminals

Enclosure Code

Case IP20

Weight

140g



ENVIRONMENTAL

Operating Temperature

-5°C to 45°C (23°F to 113°F)

Storage Temperature

-10°C to 55°C (14°F to 131°F)



GENERAL

Markings

CE marked
(meets EN61010-1:2010 low voltage and EN61326-1:2013 EMC directives)

loading all models
loading all reviews
Rated 3 out of 5 by from PTC 16A not as user friendly as the ptc-16 which we used relentlessly
Date published: 2023-03-16
  • y_2024, m_10, d_1, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PTC-16-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration