Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Dual-Channel Process Monitor 1/8 DIN Size

Process Indicators, DPM35A Miniature 1/32 DIN Model, DP35 Loop Powered 1/8 DIN Model
Warranty
  • RoHS Icon

Item# DP35

Process Indicators, DPM35A Miniature 1/32 DIN Model, DP35 Loop Powered 1/8 DIN Model DP35 DP35
  • 3 1/2 Digit Display
  • User-Selectable Inputs
  • Minimal Panel Depth
  • 0.2% Accuracy


Description

The DPM35A is a compact process indicator, requiring only than 70 mm of depth behind a panel. This instrument utilizes a 45 x 22.2 mm cutout, 1/32 DIN, with large, 10 mm display digits. Inputs are connected via a rear screw clamp connector. The DPM35A can accept input voltage ranges ,from 0 to 200 Vdc, and current from 0 to 50 mA. In addition, the unit can be scaled for both zero and span, to display in engineering units. The decimal point position is also jumper selected. The DP35 is an 1/8 DIN loop powered process indicator that can be jumper configured to select one of three input ranges, 1-5 mA, 4-20 mA or 10-50 mA. Like the DPM35A, the DP35 can be scaled for both zero and span to display in engineering units and has jumper selectable decimal point position.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration