Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

1/32 & 1/8 DIN Process Indicators, Low Power, LCD Display

1/32 & 1/8 DIN Process Indicators

$260.26

Item# DPM35A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $260.26
10-24 $247.25
25-49 $234.23
50-99 $221.22
100-499 $208.21
500+ $195.20

Please contact Technical Sales Team for assistance.
1/32 & 1/8 DIN Process Indicators DPM35A DPM35A
  • 31/2-Digit Display
  • User-Selectable Inputs
  • Minimal Panel Depth
  • 0.2% Accuracy

DPM35A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Retransmission Output
Supply Voltage Type


Description

The DPM35A is a compact process indicator, requiring only 70 mm of depth behind a panel. This instrument utilizes a 45 x 22.2 mm cutout, 1/32 DIN, with large, 10 mm display digits. Inputs are connected via a rear screw clamp connector. The DPM35A can accept input voltage ranges from 0 to 200 Vdc, and current from 0 to 50 mA. In addition, the unit can be scaled for both zero and span, to display in engineering units. The decimal point position is also jumper selected. The DP35 is a 1/8 DIN loop powered process indicator that can be jumper configured to select one of three input ranges: 1 to 5 mA, 4 to 20 mA or 10 to 50 mA. Like the DPM35A, the DP35 can be scaled for both zero and span to display in engineering units and has jumper selectable decimal point position.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration