Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Graphic Display Panel Meter and Data Logger for Temperature and Process Measurement

  • UL cULus Listed

$621.31

Item# DPI1701-USB-R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $621.31
10-24 $590.24
25-49 $559.18
50-99 $528.11
100-499 $497.05
500+ $465.98

In stock

Lead Time (If not in stock): 100 weeks
Graphic Display Panel Meter and Data Logger for Temperature and Process Measurement DPI1701-USB-R DPI1701-USB-R
  • UL and cUL Certified
  • Monochrome, High Resolution Graphic Display
  • USB or RS232 Units Available
  • Universal Input Accepts Thermocouples, RTD, and Process (Voltage and Current)

DPI1701-USB-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Option
Communications Protocol
Display Color
Display Digit Height
Excitation Levels
Form Factor
Input Range
Number of Inputs
Number of Relays
Retransmission/Analog Output
RTD Types Supported
Specifications Input Type
Supply Voltage
ThermocoupleType


OMEGA’s 1/8 DIN DPi1701 Series graphic display panel meter and data logger provides unmatched display functionality and performance. The high intensity, backlit, graphic display (240 x 64 dots) provides powerful display features such as horizontal bar graph, line graph, and data logging in real time. The unit can be configured to accept Thermocouples (J, K, T, E, R, S), RTDs (2- or 3-wire), Voltage (0 to 10 Vdc), or Current (0 to 20 mA). Optional features are two Form C relays, isolated USB or RS232 PC interface, isolated analog output, isolated 24 Vdc excitation, and wireless receiver. The wireless receiver accepts signals from our popular family of 2.4 GHz transmitters such as UWTC, UWRTD, UWRH, and UWIR.

The graphic display deploys full word menus for configuration options, providing an easier method of programming when compared to typical panel meters with their cryptic 4 letter acronyms. These flexible meters are a great fit for typical laboratory, factory, and process monitoring applications, while the time stamped data logging capability also makes them very useful for troubleshooting and method development applications.
loading all models
loading all reviews
Rated 4 out of 5 by from Works great at a TC analog out Works great at a thermocouple to analog out converter. Only puts out 0 to +10v so haven't figured out how to use in the negative range with the MTS flextext equipment yet. Easy to setup
Date published: 2017-01-17
  • y_2025, m_1, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPI1701-USB-R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration