Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bargraph Indicators, 1/8 DIN Vert. or Optional Horizontal Scale

Bargraph Indicators, 1/8 DIN or 96x24 mm Vertical or Optional Horizontal Scale

Item# BG18-1-P1

Bargraph Indicators, 1/8 DIN or 96x24 mm Vertical or Optional Horizontal Scale BG18-1-P1 BG18-1-P1
  • Process Voltage or Current Input
  • Ideal for Visualizing Percentage Reading of Any Type of Process Parameter: Flow, Level, Pressure, Temperature, pH/Conductivity
  • Bright 30-Segment LED Bargraph Display
  • Dual Alarm (Model BG18-3) Models Available


BG18 Series Bar graph Indicators can be mounted either vertically or horizontally and provide a dynamic analog visualization of any type of process parameter that can be transmitted to the indicator via process voltage or current input. BG18 Series indicators have large, bright, 30-segment LED bargraph displays that are particularly well suited for applications where readings must be taken at a distance. All models include a scale for vertical mounting. To mount horizontally a horizontal scale must be purchased spearately.

SPECIFICATIONS
Offset and Span: adjustable by trimmers
Alarms: BG18-3 has dual setpoints adjustable high or low
Alarm Relay: One SPDT relay for each set point rated 2 A @ 250 Vac
Bargraph Display: 30-segment LED
Power: 110 Vac standard, 230 Vac , 15-30 Vdc, or 24-65 Vdc optional
Mounting: Vertical or horizontal
Case: Black ABS plastic, DIN 43700
Dimensions: BG18-1, BG18-3: 96 x 48 x 117 mm (3.78 x 1.89 x 4.61") BG18-4, BG18-5: 96 x 24 x 70 mm (3.78 x 0.95" x 2.76")
Panel Cutout: BG18-1, BG18-3: 44.5 x 92.5 mm (1.75 x 3.64") BG18-4, BG18-5: 21.5 x 92.5 mm (0.85 x 3.64")

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

Panel Punches are available for this product CP_DPP_RHS_RHP_RS here.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration